4-Bolt Hydraulic Flanges and Components | #12FCS2S


LOADING IMAGES
12FCS2S

4-Bolt Hydraulic Flanges and Components | #12FCS2S

Parker's 4-bolt hydraulic flanges and components are proven leak-free connections, especially suited for larger sizes, higher pressures and assembly in tight quarters.


Technical Specifications

  • Face Style: na
  • Flange: Code 62
  • Connection Tube O.D. (inch): na
  • Flange Size (inch): 3/4
  • Connection Pipe O.D. (inch): na
  • Body Material: Steel
  • Connection Style: Split Flange Clamps
  • Connection 1 Style: na
  • Connection Thread Size (inch): na
  • O-Ring Material: n/a
  • Maximum Dynamic Pressure: 6000 psi
  • Includes: n/a
  • Specifications Met: ISO 6162-2, SAE J518
  • Flange Size: Code 62
Safety Warning

Item Information

Parker's hydraulic flanges and components conform to SAE J518 and ISO 6162-1 and -2. These proven leak-free connections are suited for tube and pipe in larger sizes, and have achieved world-wide acceptance.

Markets:
• Construction
• Agriculture
• Oil & Gas
• Transportation
• Mining
• Forestry

Features/Benefits:
• Adapts BSPP, SAE Straight thread and NPTF, as well as tube and pipe weld connections.
• Lower tightening torque required compared to that required for equivalent size threaded port, therefore smaller wrenches and wrench swing clearances needed--providing ease of assembly in tight quarters.
• Ease of disassembly with use of split clamps.
• Over 60 configurations available, with custom designs available on request.
• Available in steel and stainless steel in flange sizes ½” through 3” with working pressures up to 6000 psi.

Applications:
• Hydraulic fluid and gas handling connections

Read More Show Less

CAD Drawings + Files

Part Number
12FCS2S DWF IGS IPT JPG SAT STP

Ok

x

Related Documents

Contact & Support Information
Brand--Title --12121
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687620