Crimped Thermoplastic UHP Hose Fittings, 3X Series | #1Y23X-9-06C


LOADING IMAGES
1Y23X-9-06C

Crimped Thermoplastic UHP Hose Fittings, 3X Series | #1Y23X-9-06C

Medium pressure tube nipple


Technical Specifications

  • Hose I.D. (mm): n/a
  • Maximum Working Pressure (MPa): 138.0 MPa
  • Fitting Type: Y2
  • Nominal Inside Diameter: n/a
  • Hose Inside Diameter: n/a
  • Connection Size: 9/16"-18 inch Thread, UNF
  • Connection Type: UNF-LH
  • Length: 137 mm, 5.4 inch
  • Maximum Operating Pressure: 20000 psi
  • Shape: Straight
  • Product Style: Medium Pressure Tube Nipple
  • Materials of Construction: Stainless Steel AISI 316 (Other Materials on Request)
Safety Warning

Item Information

Medium pressure tube nipple

Read More Show Less

CAD Drawings + Files

Part Number
1Y23X-9-06C IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513