Crimped Thermoplastic UHP Hose Fittings, 3X Series | #1C93X-16-06C


LOADING IMAGES
1C93X-16-06C

Crimped Thermoplastic UHP Hose Fittings, 3X Series | #1C93X-16-06C

Metric female swivel


Technical Specifications

  • Maximum Working Pressure (MPa): 69.0 MPa
  • Fitting Type: C9
  • Connection Thread Size: M24x1.5
  • Hose I.D. (mm): 9.5 mm
  • Nominal Inside Diameter: DN 10
  • Hose Inside Diameter: -6 (Size), 3/8 inch
  • Connection Size: n/a
  • Connection Type: Metric
  • Length: 88 mm, 3.5 inch
  • Maximum Operating Pressure: 10000 psi
  • Shape: Straight
  • Product Style: Metric Female Swivel
  • Materials of Construction: Stainless Steel AISI 316 (Other Materials on Request)
Safety Warning

Item Information

Metric female swivel

Read More Show Less

CAD Drawings + Files

Part Number
1C93X-16-06C IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513