Bleed Valves, High Pressure - MPBV series | #9T7-MPBV-BN-SS


LOADING IMAGES
9T7-MPBV-BN-SS

Bleed Valves, High Pressure - MPBV series | #9T7-MPBV-BN-SS

MPBV Series Bleed Valves are designed to vent a system's line pressure either to atmosphere or a separate containment line.


Technical Specifications

  • Maximum Working Pressure (psi): 15, 000
  • Connection: 9/16" Tube Stub
  • Seal Material: Nitrile Rubber
  • Connection Size: 9/16 inch, Tube Stub
  • Maximum Operating Pressure: 15000 psi
  • Seal Material: Nitrile Rubber
Safety Warning

Item Information

Parker’s MPBV Series Bleed Valves are designed for high pressure systems up to 30,000 PSI .These compact bleed valves are used on other valves or systems such as multi-valve manifolds or gauge/root valves. One of the unique features is that this bleed valve can vent the system line pressure to atmosphere or to a separate containment line when used with the vent port. This provides for a more flexible application for the installer. Parker high pressure bleed valves are used whenever an instrument is removed from a system or to assist in the calibration of control devices.

Markets:

• Power
• Chemical/Petrochemical
• Pulp and Paper
• Offshore

Features/Benefits:

• Available in 316 Stainless Steel
• Vent port available to direct excess gas or liquid from system lines
• Compact design
• T-bar handle for wrench-less actuation
• Optional seal material available


Applications:
• Multi-Valve Manifolds
• Pressure Tanks
• Calibration Systems
• Hydraulic Systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Selector Guides
Cross Reference Tool
Communities, Blogs & Industry Links
ACS
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516