Ultra-High Pressure Water Jetting Hose for Ultra-High Pressure Water Jetting - 2840D - Europe | #2840D-05V36


LOADING IMAGES
2840D-05V36

Ultra-High Pressure Water Jetting Hose for Ultra-High Pressure Water Jetting - 2840D - Europe | #2840D-05V36 OBSOLETE

This product is no longer available – please contact us for further assistance.


Technical Specifications

  • Color: Yellow
  • Hose I.D. (mm): 7.8
  • Brand: Parker
  • Media: Water
  • Specifications Met: DIN 1829-10
  • Compatible Fitting: 2X Series
  • Inside Diameter: 5/16 inch, 8 mm
  • Application: Industrial Cleaning, Marine Cleaning, Compression Forming (Hydroforming), Water Jet Cutting
  • Hose Reinforcement Material: 8 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.768 inch, 19.5 mm
  • Division: Polymer Hose Division Europe
  • Industry: Marine, General Industrial
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Maximum Operating Pressure: 43500 psi, 300 MPa, 3000 bar
  • Minimum Bend Radius: 250 mm, 9.843 inch
  • Design Factor: 2.33:1
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Materials of Construction: Thermoplastic
  • Cover Material: Polyamide (PA)
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Weight: 1.10 kg/m, 0.74 lb/ft
Safety Warning

Item Information

Construction:
• Core tube: Polyoxymethylene
• Pressure reinforcement: Eight spiral layers of maximum tensile steel wire
• Cover: Polyamide
• Standard colour: yellow

Temperature range:
-10°C up to +70°C

Notes:
• The safety factor of burst pressure over working pressure can be adjusted to the specific application but must not be reduced below a ratio of 1:2.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513