Ultra-high pressure water jetting Hose Series - 2748D - Europe | #2748D-08V30


LOADING IMAGES
2748D-08V30

Ultra-high pressure water jetting Hose Series - 2748D - Europe | #2748D-08V30 OBSOLETE

This product is no longer available – please contact us for further assistance.


Technical Specifications

  • Hose O.D. (mm): 27.1
  • Maximum Working Pressure (MPa): 250
  • Cover Material: 2nd: Polyurethane Abrasion Resistant, 1st: Polyamide Abrasion Resistant
  • Brand: Parker
  • Media: Water
  • Specifications Met: DIN 1829-15
  • Compatible Fitting: 2X Series
  • Inside Diameter: 1/2 inch, 13 mm
  • Application: Construction Equipment, Hydrodemolition, Industrial Cleaning
  • Hose Reinforcement Material: 6 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 1.067 inch, 27.1 mm
  • Division: Polymer Hose Division Europe
  • Industry: General Industrial, Marine
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Maximum Operating Pressure: 36250 psi, 250 MPa, 2500 bar
  • Minimum Bend Radius: 300 mm, 11.811 inch
  • Design Factor: >2:1
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Materials of Construction: Thermoplastic
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Weight: 1.85 kg/m, 1.24 lb/ft
Safety Warning

Item Information

Construction:
• Core tube: Polyoxymethylene
• Pressure reinforcement: Six spiral layers of maximum tensile steel wire
• Cover: Polyamide
• Standard colour: red

Temperature range:
-10°C up to +70°C

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513