Ultra-high pressure water jetting Hose Series - 2740D - Europe | #2740D-05V34/17-TJ


LOADING IMAGES
2740D-05V34/17-TJ

Ultra-high pressure water jetting Hose Series - 2740D - Europe | #2740D-05V34/17-TJ

Parker High Pressure 2740D Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 300 MPa.


Technical Specifications

  • Color: Silver
  • Maximum Working Pressure (MPa): 250
  • Cover Material: ToughJacket
  • Maximum Operating Temperature: 70 °C, 158 °F
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Maximum Operating Pressure: 36250 psi, 250.0 MPa, 2500 bar
  • Application: Compression Forming (Hydroforming), Hydrodemolition, Cleaning (Industrial, Marine), Water Jet Cutting
  • Weight: 0.64 lb/ft, 0.95 kg/m
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Brand: Parker
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: ToughJACKET™
  • Materials of Construction: Thermoplastic
  • Design Factor: 2.5:1
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 200 mm, 7.874 inch
  • Media: Water
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: 2X Series
  • Inside Diameter: 5/16 inch, 7.8 mm
  • Hose Reinforcement Material: 6 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.839 inch, 21.3 mm
Safety Warning

Item Information

Parker Polyflex 2740D High Pressure Hoses are developed for High and Ultra High Pressure applications. The excellent handling increases operator efficiency and long service life reduces costly down times. Superior safety standards are applied for the benefit of the operator.


Markets:
• Industrial cleaning
• Marine cleaning
• Water jet cutting (only hoses > 2000 bar)
• All markets requiring pressures over 700 bar for their cleaning and cutting applications

Features/Benefits:
• Replaces steel pipe where flexibility is important
• A manufacturing procedure applying water pressure to produce complex hollow parts made from pipe-like basic materials
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Fully compatible with Polyflex Lok hereby massive time savings during assembly and improved operator safety
• Design factor >2:1

Applications:
• Water jet cutting with water only or with abrasive additives
• Compression forming (hydroforming)
• Hydrodemolition and removal of accumulated dirt and materials
• For working pressure up to 300 MPa (43.500 psi)

Technical Specifications:
• Core tube: Polyoxymethylene
• Pressure reinforcement: Six spiral layers of maximum tensile steel wire
• Cover: DN4: Polyurethane, DN5-12: Polyamide
• Colour: DN4: yellow, DN5-8: red, DN12: black
• Temperature range: -10°C up to +70°C

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
BUL_4462_Tough Jacket UHP_Hose_Bulletin_UK
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513