Ultra-high pressure water jetting Hose Series - 2740D - Europe | #2740D-03V34


LOADING IMAGES
2740D-03V34

Ultra-high pressure water jetting Hose Series - 2740D - Europe | #2740D-03V34 OBSOLETE

This product is no longer available – please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Cover Material: PA
  • Color: Red
  • Maximum Working Pressure (MPa): 280
  • Brand: Parker
  • Media: Water
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: 2X Series
  • Inside Diameter: 3/16 inch, 4.8 mm
  • Hose Reinforcement Material: 6 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.524 inch, 13.3 mm
  • Division: Polymer Hose Division Europe
  • Industry: General Industrial, Marine
  • Application: Compression Forming (Hydroforming), Water Jet Cutting, Hydrodemolition
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Maximum Operating Pressure: 40600 psi, 280 MPa, 2800 bar
  • Minimum Bend Radius: 200 mm, 7.874 inch
  • Design Factor: >2:1
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Materials of Construction: Thermoplastic
  • Cover Material: Polyamide (PA)
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Weight: 0.47 kg/m, 0.31 lb/ft
Safety Warning

Item Information

Parker Polyflex 2740D High Pressure Hoses are developed for High and Ultra High Pressure applications. The excellent handling increases operator efficiency and long service life reduces costly down times. Superior safety standards are applied for the benefit of the operator.


Markets:
• Industrial cleaning
• Marine cleaning
• Water jet cutting (only hoses > 2000 bar)
• All markets requiring pressures over 700 bar for their cleaning and cutting applications

Features/Benefits:
• Replaces steel pipe where flexibility is important
• A manufacturing procedure applying water pressure to produce complex hollow parts made from pipe-like basic materials
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Fully compatible with Polyflex Lok hereby massive time savings during assembly and improved operator safety
• Design factor >2:1

Applications:
• Water jet cutting with water only or with abrasive additives
• Compression forming (hydroforming)
• Hydrodemolition and removal of accumulated dirt and materials
• For working pressure up to 300 MPa (43.500 psi)

Technical Specifications:
• Core tube: Polyoxymethylene
• Pressure reinforcement: Six spiral layers of maximum tensile steel wire
• Cover: DN4: Polyurethane, DN5-12: Polyamide
• Colour: DN4: yellow, DN5-8: red, DN12: black
• Temperature range: -10°C up to +70°C

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513