Ultra-high pressure water jetting hose -2648N | #2648N-12V32/12-TJ


LOADING IMAGES
2648N-12V32/12-TJ

Ultra-high pressure water jetting hose -2648N | #2648N-12V32/12-TJ

Parker High Pressure 2648N Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 160 MPa.


Technical Specifications

  • Maximum Working Pressure (MPa): 160
  • Maximum Operating Temperature: 70 °C, 158 °F
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Maximum Operating Pressure: 23200 psi, 160.0 MPa, 1600 bar
  • Minimum Bend Radius: 11811 inch, 300 mm
  • Application: Industrial Cleaning, Cleaning (Industrial, Marine), Water Jet Cutting
  • Weight: 1.79 lb/ft, 2.67 kg/m
  • Hose Inner Tube Material: Polyamide (PA)
  • Brand: Parker
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: ToughJACKET™
  • Materials of Construction: Thermoplastic
  • Design Factor: 2.5:1
  • Division: Polymer Hose Division Europe
  • Media: Water
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: JX Series
  • Inside Diameter: 0.75 inch, 19.8 mm
  • Hose Reinforcement Material: 6 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 1563.0 inch, 39.7 mm
Safety Warning

Item Information

Parker Polyflex High Pressure 2648N Hoses are developed for High and Ultra High Pressure applications. The excellent handling increases operator efficiency and long service life reduces costly down times. Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial cleaning
• Shipbuilding industries
• Construciton industries

Features/Benefits:
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Design factor : 2.5:1

Applications:
• Industrial cleaning
• Compression forming (hydroforming)
• For working pressure up to 160 MPa (23.200 psi)

Technical Specifications:
• Core tube: Polyamide
• Pressure reinforcement: Six spiral layers of maximum tensile steel wire
• Cover: Polyamide
• Standard colour: blue
• Temperature range: -10°C up to +70°C

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513