Ultra-high pressure Hose Series - 2440N - Europe | #2440N-20V80


LOADING IMAGES
2440N-20V80

Ultra-high pressure Hose Series - 2440N - Europe | #2440N-20V80

Parker High Pressure 2440N Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 140 MPa.


Technical Specifications

  • Maximum Working Pressure (MPa): 69
  • Weight: 2.55 lb/ft, 3.80 kg/m
  • Industry: Oil & Gas, General Industrial, Marine
  • Hose Inner Tube Material: Polyamide 11
  • Brand: Parker
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Pressure: 10000 psi, 69 MPa, 690 bar
  • Application: Acidizing, Cementing, Hydraulic Hose, Water, Gas Injection, Glycols, Methanol Injection
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Thermoplastic Polyurethane (TPU)
  • Materials of Construction: Thermoplastic
  • Design Factor: 2.5:1
  • Division: Polymer Hose Division Europe
  • Product Style: Black Eagle Hose
  • Minimum Bend Radius: 15.748 inch, 400 mm
  • Cover Color: Black with ColorGard™ (Red inner sheath / Black outer sheath)
  • Media: Petroleum Hydraulic Fluids, Water
  • Specifications Met: API 7K FSL0
  • Compatible Fitting: LX Series
  • Inside Diameter: 1-1/4 inch, 32.2 mm
  • Hose Reinforcement Material: 4 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 2.185 inch, 55.5 mm
Safety Warning

Item Information

Parker Polyflex High Pressure 2440N Hoses are developed for High and Ultra High Pressure applications.
The excellent handling increases operator efficiency and long service life reduces costly down times.
Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial
• Marine
• Water jet cutting (only hoses > 2000 bar)
• All markets requiring pressures over 700 bar for their cleaning and cutting applications

Features/Benefits:
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Design factor >2:1

Applications:
• Industrial cleaning
• High pressure service for the construction and shipbuilding industry
• For working pressure up to 140 MPa (20.300 psi)

Technical Specifications:
• Core tube: DN 3-8: Polyoxymethylene; DN 10-25: Polyamide
• Pressure reinforcement: Four spiral layers of maximum tensile steel wire
• Cover: Polyamide
• Standard colour: DN 3-8: blue; DN 10-25: black
• Temperature range: -10°C up to +70°C

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513