Tough Cover Ultra-high pressure Hose Series - 2440D - Europe | #2440D-04V32


LOADING IMAGES
2440D-04V32

Tough Cover Ultra-high pressure Hose Series - 2440D - Europe | #2440D-04V32

Parker High Pressure 2440D Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 220 MPa.


Technical Specifications

  • Cover: Standard
  • Hose I.D. (mm): 6.4
  • Maximum Working Pressure (MPa): 164
  • Brand: Parker
  • Media: Petroleum Hydraulic Fluids, Water
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: LX Series
  • Inside Diameter: 1/4 inch, 6.4 mm
  • Application: Industrial Cleaning, Marine Cleaning, Water Jet Cutting
  • Hose Reinforcement Material: 4 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.492 inch, 12.6 mm
  • Division: Polymer Hose Division Europe
  • Industry: General Industrial, Marine
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Maximum Operating Pressure: 23780 psi, 164 MPa, 1640 bar
  • Minimum Bend Radius: 155 mm, 6.102 inch
  • Design Factor: 2.5:1
  • Maximum Operating Temperature: 70 °C, 158 °F
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Materials of Construction: Thermoplastic
  • Cover Material: Polyamide (PA)
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Weight: 0.33 kg/m, 0.22 lb/ft
Safety Warning

Item Information

Parker Polyflex High Pressure 2440D Hoses are developed for High and Ultra High Pressure applications.
The excellent handling increases operator efficiency and long service life reduces costly down times.
Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial
• Marine
• Water jet cutting (only hoses > 2000 bar)
• All markets requiring pressures over 700 bar for their cleaning and cutting applications

Features/Benefits:
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Design factor >2:1

Applications:
• Tube cleaning
• Marine cleaning
• For working pressure up to 220 MPa (31.900 psi)

Technical Specifications:
• Core tube: DN 3-8: Polyoxymethylene; DN 10-25: Polyamide
• Pressure reinforcement: Polyamide
• Cover: Polyamide
• Standard colour: DN 3-8: blue; DN 10-25: black
• Temperature range: -10°C up to +70°C

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513