High pressure Hose Series - 2388N - Europe | #2388N-08V12W


LOADING IMAGES
2388N-08V12W

High pressure Hose Series - 2388N - Europe | #2388N-08V12W

Parker High Pressure 2388N Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 80 MPa.


Technical Specifications

  • Maximum Working Pressure (MPa): 110
  • Brand: Parker
  • Media: Water
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: BS Series
  • Inside Diameter: 1/2 inch, 13 mm
  • Application: Industrial Cleaning, Marine Cleaning, Water Jet Cutting
  • Hose Reinforcement Material: 2 Spirals and 2 Open Spirals of High Tensile Steel Wire
  • Outside Diameter: 0.909 inch, 23 mm
  • Division: Polymer Hose Division Europe
  • Industry: General Industrial, Marine
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose
  • Maximum Operating Pressure: 15950 psi, 110 MPa, 1100 bar
  • Minimum Bend Radius: 120 mm, 4.724 inch
  • Design Factor: 2.5:1
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Materials of Construction: Thermoplastic
  • Cover Material: Polyurethane
  • Hose Inner Tube Material: Polyamide (PA)
  • Weight: 0.80 kg/m, 0.54 lb/ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker Polyflex High Pressure 2388N Hoses are developed for High and Ultra High Pressure applications.
The excellent handling increases operator efficiency and long service life reduces costly down times.
Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial
• Marine
• Water jet cutting (only hoses > 2000 bar)
• All markets requiring pressures over 700 bar for their cleaning and cutting applications

Features/Benefits:
• Replaces steel pipe where flexibility is important
• A manufacturing procedure applying water pressure to produce complex hollow parts made from pipe-like basic materials
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Fully compatible with Polyflex Lok hereby massive time savings during assembly and improved operator safety
• Design factor 4:1

Applications:
• Industrial cleaning
• High pressure service for the construction and shipbuilding industry
• For working pressure up to 80 MPa (11.600 psi)

Technical specifications:
• Core tube: Polyamide
• Pressure reinforcement: Two spiral layers and two open spiral layers of high
tensile steel wire
• Cover: Polyurethane
• Colour: Black
• Temperature Range: -40°C up to +100°C

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513