High pressure Hose Series - 2380N - Europe | #2380N-025V10


LOADING IMAGES
2380N-025V10

High pressure Hose Series - 2380N - Europe | #2380N-025V10

Parker High Pressure 2380N Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 75 MPa.


Technical Specifications

  • Weight (kg/m): 0.16
  • Color: Black
  • Maximum Working Pressure (MPa): 75.0
  • Brand: Parker
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: n/a
  • Compatible Fitting: 8X Series
  • Inside Diameter: 5/32 inch, 4 mm
  • Application: Hydraulics
  • Hose Reinforcement Material: 2 Spirals and 2 Open Spirals of High Tensile Steel Wire
  • Outside Diameter: 0.382 inch, 9.7 mm
  • Division: Polymer Hose Division Europe
  • Industry: General Industrial, Marine
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose
  • Maximum Operating Pressure: 10875 psi, 75 MPa, 750 bar
  • Minimum Bend Radius: 55 mm, 2.165 inch
  • Design Factor: 4:1
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Operating Temperature: -40 °F
  • Materials of Construction: Thermoplastic
  • Cover Material: Polyurethane
  • Hose Inner Tube Material: Polyamide (PA)
  • Weight: 0.16 kg/m, 0.11 lb/ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker Polyflex High Pressure 2380N Hoses are developed for High and Ultra High Pressure applications.
The excellent handling increases operator efficiency and long service life reduces costly down times.
Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial
• Marine
• Water jet cutting (only hoses > 2000 bar)
• All markets requiring pressures over 700 bar for their cleaning and cutting applications

Features/Benefits:
• Replaces steel pipe where flexibility is important
• A manufacturing procedure applying water pressure to produce complex hollow parts made from pipe-like basic materials
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2  thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Design factor: 4:1

Applications:
• Industrial cleaning
• High pressure service for the construction and shipbuilding industry
• For working pressure up to 75 MPa (10.875 psi)

Technical specifications:
• Core tube: Polyamide
• Pressure reinforcement: Two spiral layers and two open spiral layers of high tensile steel wire
• Cover: Polyurethane, DN32: Polyamide
• Standard colour: black
• Temperature range: -40°C up to +100°C

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513