High Pressure Hose electrically non-conductive - 2022N | #2022N-04V15-10K


LOADING IMAGES
2022N-04V15-10K

High Pressure Hose electrically non-conductive - 2022N | #2022N-04V15-10K

Parker High Pressure 2022N Aramid Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 69 MPa.


Technical Specifications

  • Hose I.D. (inch): 1/4
  • Hose I.D. (mm): 6.4
  • Brand: Parker
  • Compatible Fitting: 8X Series
  • Media: Air (General Industrial Air), Air (Pneumatics), Lubricants (Oils), Petroleum Hydraulic Fluids (High Pressure)
  • Application: High Pressure Hydraulics where non-conductivity is required.
  • Specifications Met: Parker Specifications
  • Hose Reinforcement Material: 2 Braids of High Tensile Aramid Fiber
  • Inside Diameter: 1/4 inch, 6.4 mm
  • Outside Diameter: 0.543 inch, 13.8 mm
  • Division: Polymer Hose Division Europe
  • Industry: General Industrial
  • Technology: Fluid & Gas Handling
  • Product Type: High Pressure Hose, Hydraulic Hose, Transfer Hose
  • Product Style: Non-Conductive
  • Maximum Operating Pressure: 69 MPa, 10000 psi, 690 bar
  • Minimum Bend Radius: 100 mm, 3.937 inch
  • Design Factor: 4:1
  • Maximum Operating Temperature: 131 °F, 55 °C
  • Minimum Operating Temperature: -40 °F
  • Materials of Construction: Thermoplastic
  • Cover Material: Thermoplastic Polyurethane (TPU) Sea Water Resistant
  • Hose Inner Tube Material: Polyamide 11, Methanol Washed
  • Weight: 0.14 kg/m, 0.09 lb/ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker Polyflex High Pressure 2022N Aramid Hoses are developed for High and Ultra High Pressure applications. The excellent handling increases operator efficiency and long service life reduces costly down times. Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial
• Oil & Gas

Feature/Benefits:
• Replaces steel pipe where flexibility is important
• Excellent operator safety as a result of highest quality standards which are met
• Design factor: 4:1

Applications:
• High Pressure Application where non-conductivity is required
• For working pressure up to 69 MPa (10.000 psi)

Technical Specifications:
• Core tube: Polyamide 11, methanol washed
• Pressure reinforcement: Two braided layers of high tensile aramid fibre
• Cover: Sea water resistant TPU
• Standard colour: orange
• Temperature range: -40°C up to +55°C

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513