Check Valve, 15,000 PSI - MAC Series | #4MP7-MACBL-20-SS


LOADING IMAGES
4MP7-MACBL-20-SS

Check Valve, 15,000 PSI - MAC Series | #4MP7-MACBL-20-SS

MACBL Series (Ball Check Valve) prevent reverse flow where leak-tight shut-off is not mandatory.


Technical Specifications

  • O-Ring Material: N/A
  • Flow Capacity (Cv): 0.28
  • Maximum Working Pressure (psi): 15, 000
  • Maximum Working Temperature (F): 650
  • Minimum Working Temperature (F): 0
  • Connection: 1/4" MPI Tube Fitting
  • Connection Size: 1/4 inch, MPI inch
  • Maximum Operating Pressure: 15000 psi
  • Flow Rate: 0.28 Cv
  • O-Ring Material: n/a
  • Maximum Operating Temperature: 650 °F
  • Minimum Operating Temperature: 0 °F
Safety Warning

Item Information

Parker's MAC Series MPI Check Valves offer distinct designs over general check valves found in the market today. First, they are capable of working pressures up to 15,000 PSI. Then they are available as a ball check valve and the other is an o-ring check valve depending on the user’s design preference. Parker’s MACBL series (Ball Check Valve) prevent reverse flow where leak-tight shut-off is not mandatory. When differential drops below cracking pressure, valve closes. With all-metal components, valve can be used up to 650°F (343°C). Ball and poppet are an integral design to assure positive, in-line seating without “chatter”. Poppet is designed essentially for axial flow with minimum pressure drop.

Parker’s MACL series (O-Ring Check Valve) provides unidirectional flow and tight shut-off for liquids and gases with high reliability. When differential drops below cracking pressure*, valve shuts off. (Not for use as a Relief Valve)

Markets:

• Chemical
• Oil and Gas
• Refineries
• Power


Features/Benefits:
• Ball and O-Ring designs
• Ball Check is all metal and can reach up to 650F
• Low pressure drop
• MPI end connections
• Heat code traceability
• Variety of o-rings available for system flexibility



Applications:

• Process Control Lines
• Instrument Panels
• System Pressure Protection

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Selector Guides
Cross Reference Tool
Communities, Blogs & Industry Links
ACS
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516