Ball Valve, 15,000 PSI - MAB Series | #6MP7-MAB4LPK-BN-SSP


LOADING IMAGES
6MP7-MAB4LPK-BN-SSP

Ball Valve, 15,000 PSI - MAB Series | #6MP7-MAB4LPK-BN-SSP

MAB Series Two Way Ball Valves provide reliable shut-off or switching functions in a heavy duty, bar stock design up to 15,000 PSI.


Technical Specifications

  • Seat Material: PEEK
  • Body Material: 316 Stainless Steel
  • Connection 3 Thread Size (inch): N/A
  • Connection 3 Style: N/A
  • Maximum Working Pressure (psi): 15, 000
  • Connection 1 Style: MPI Compression Fitting
  • Orifice Size: 0.25
  • Connection 2 Style: MPI Compression Fitting
  • Connection 2 Size: 3/8"
  • Valve Type: N/A
  • Connection 1 Size: 3/8"
  • Valve Configuration Type: Two Way
  • Options: N/A
  • Seal Material: Nitrile Rubber
  • Maximum Operating Pressure: 15000 psi
  • Connection 1 Size: 3/8 inch, MPI Compression
  • Connection 2 Size: 3/8 inch, MPI Compression
  • Connection 3 Thread Size: n/a
  • Connection 3 Size: n/a
  • Orifice Size: 0.25 inch
  • Valve Configuration: 2-Way
  • Seat Material: PEEK
  • Valve Type: n/a
  • Seal Material: Nitrile Rubber
  • Body Material: Stainless Steel 316
  • Options: n/a
Safety Warning

Item Information

Parker's MAB Series MPI Ball Valves provide reliable shut-off or switching functions in a heavy duty, bar stock design. The proven trunnion style ball design and spring loaded seats make the MAB series ideal for severe service applications. The rugged design employs spring-loaded seats for high cycle life and low operating torques at pressures up to 15,000 PSI.


Markets:

• Chemical
• Oil and Gas
• Refineries
• Power


Features/Benefits:
• Two-way and three-way designs
• Blow-out resistant ball/stem
• Low operating torque
• Manual, electric or pneumatic actuation
• Stainless Steel Handle
• Positive handle stops
• 100% factory tested
• MPI End Connections
• Heat code traceability



Applications:

• Process Control Lines
• Flow Diversion
• High Pressure Mixing Systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516