SMA-12 Bipolar/Unipolar Step Motor Actuator | #958112


LOADING IMAGES
958112

SMA-12 Bipolar/Unipolar Step Motor Actuator | #958112

4349-000 18" CABLE ASSY PACKRD


Technical Specifications

  • Type: Pigtail with Packard Connector Only
  • Includes: 20" Pigtail with Packard connection and stripped tinned ends for SMA-12.
  • Division: Sporlan Division
Safety Warning

Item Information

The SMA-12 is a 12 VDC Bipolar/Unipolar Step Motor Actuator used for testing and troubleshooting purposes.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599