SMA-12 Bipolar/Unipolar Step Motor Actuator | #953158


LOADING IMAGES
953158

SMA-12 Bipolar/Unipolar Step Motor Actuator | #953158

SMA-12 W/CPC 2.5MM CONN


Technical Specifications

  • Type: SMA-12 Battery Powered Valve Actuator and Diagnostic Tool with Pigtail
  • Includes: SMA-12 and 2.5mm CPC Pigtail
  • Division: Sporlan Division
Safety Warning

Item Information

The SMA-12 is a 12 VDC Bipolar/Unipolar Step Motor Actuator used for testing and troubleshooting purposes.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599