SMA-12 Bipolar/Unipolar Step Motor Actuator | #952919


LOADING IMAGES
952919

SMA-12 Bipolar/Unipolar Step Motor Actuator | #952919

CDS/CPC PIGTAIL (18.5")


Technical Specifications

  • Type: Pigtail with CPC Connector Only
  • Includes: 18" Pigtail with CPC connection and stripped tinned ends for SMA-12.
  • Division: Sporlan Division
Safety Warning

Item Information

The SMA-12 is a 12 VDC Bipolar/Unipolar Step Motor Actuator used for testing and troubleshooting purposes.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599