SMA-12 Bipolar/Unipolar Step Motor Actuator | #805614


LOADING IMAGES
805614

SMA-12 Bipolar/Unipolar Step Motor Actuator | #805614

KIT - CABLE - M12-18"-P-4 WIRE


Technical Specifications

  • Type: Pigtail with M12 Connection Only
  • Includes: 18" M12 Pigtail with Packard connector
  • Power Source: 2x Alkaline 9V Batteries
  • Output Power: 10 W
  • Drive Axis Type: Bipolar, Unipolar
Safety Warning

Item Information

The SMA-12 is a 12 VDC Bipolar/Unipolar Step Motor Actuator used for testing and troubleshooting purposes.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599