Pipe Fittings - 10,000 PSI | #8-8 MHLN-2-SSHP


LOADING IMAGES
8-8 MHLN-2-SSHP

Pipe Fittings - 10,000 PSI | #8-8 MHLN-2-SSHP

Parker's high pressure 10,000 PSI pipe fittings are precision machined from bar stock. They are designed to be used for process control connections between pipe sizes.


Technical Specifications

  • Connection 2 Style: Male
  • Overall Length (inch): 2
  • Configuration Type: Male Hex Long Nipple MHLN
  • Connection 2 Thread Size (inch): 1/2"
  • Connection 1 Thread Size (inch): 1/2"
  • Connection 1 Style: Male
  • Maximum Operating Pressure: 10000 psi
  • Connection 1 Thread Size: 1/2" inch
  • Connection Type: Male, NPT
  • Connection 2 Thread Size: 1/2" inch
  • Materials of Construction: 316L Stainless Steel
  • Configuration: Male Hex Long Nipple MHLN
  • Overall Length: 2 inch
Safety Warning

Item Information

The Parker high pressure pipe fitting range are designed to be used for process control connections between pipe sizes and overcomes the  pressure limitations of standard industry pipe fittings. All the Parker pipe fittings are rated at 10,000 PSI, which overcomes the issue that a standard pipe fitting will have by being derated due to size and wall thickness limitations. Having the pipe fitting permanently marked with the pressure rating avoids potential installation error which means safety is an integral part of the pipe fitting.  Parker's high pressure 10,000 PSI pipe fittings are precision machined from bar stock.

Markets:
• Oil and Gas Offshore
• Oil and Gas Onshore
• Refining
• Petrochemical
• Chemical

Features / Benefits:
• 10,000 PSI for all shapes and sizes, no derating of pressure due to size
• Pressure stamp on product avoids installation error

Applications
• Instrumentation isolation lines
• High pressure media control

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
10,000 PSI Pipe Fittings Catalogue
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516