Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
This product is no longer available from Parker. Contact us to find an alternative solution for your application.
This product is no longer available from Parker. Contact us to find an alternative solution for your application. The ZETA6104 is a 4A stand-alone, single-axis microstepping drive/controller system which combines all the power and reliability of the 6000 family of motion controllers and the performance of the ZETA series microstepper drives into one convenient package. All of the I/O points, RS232C/RS485 control, operator interface options and following capabilities for single-axis applications are included. The ZETA6000 microstepper drive/controllers have a resolution of 50,800 steps/rev and can perform phase shifts, electronic gearbox, and flying cutoff functionality with ease. The ZETA6000 Series package was made for easy and reliable installation - the connections are on removable screw terminals and a standard 50-pin header allowing simple installation and cable routing without having to cut off and reattach a connector.
The ZETA6000 Series is designed to solve single-axis applications cleanly, completely, and for a low cost. For multiple-axis applications, up to 99 ZETA6000 Series can be daisy chained (32 ZETA6000 Series can be multi-dropped using RS-485) to work together. In order to speed your application development, the ZETA6000 Series comes as standard with Motion Architect™, a Microsoft® Windows™-based development package. Motion Architect™ contains many tools which allow you to easily create and implement motion programs. The ZETA6000 Series is also compatible with the DDE6000 Server software package. The ZETA6000 Series uses the 6000 Series command language. This popular language is powerful enough to implement complex motion control applications and simple enough to not overwhelm the novice programmer. The ZETA6000 Series is your single-axis solution.
ZETA6104 Microstepper Drive/Controller - Features:
• Drive Input Supply : 1*120VAC
• Output Current : 2.8 Arms / 4.0 Apk
• Resolution : 50,800 steps/rev
• Active Damping™ benefits: - Damping ratios of up to 0.5 / - Higher acceleration than conventional step systems
- Decrease motor vibration / - Increase shaft power / - Higher performance
• Electronic Viscosity™ benefits: - Reduce settling time / - Increase slow speed smoothness (reduce velocity ripple) / - Reduce audible noise
• Automatic Standby Current Reduction
• Built-In 6000 Language Motion Controller / 150,000 bytes of non-volatile memory for storing programs and paths
• Interrupts program execution on error conditions
• Incremental Encoder Input / Encoder Channel Configurable as Hardware Up/Down Counter
• Encoder and Motor Position Capture (using trigger inputs)
• Home and End-of-Travel Limit Inputs
• 2 Fast (trigger) Inputs For Position Capture, Registration, etc.
• 16 Programmable Inputs (Opto-22 compatible) / 8 Programmable Outputs (Opto-22 compatible)
• One Auxiliary Programmable Output
• Selectable Damping (programmable - to optimize performance for changing loads)
• Variable Storage, Conditional Branching and Math capability
• Program debug tools – single-step and trace modes, breakpoints, error messages and simulation of I/O
Software Provided:
• Motion ArchitectTM, Microsoft® WindowsTM-based application development software
• Dynamic Link Library (DLL) provided for use with Microsoft® Windows™ and Microsoft® Windows™ NT software development kits
Optional Software:
• Dynamic Data Exchange (DDE) server available allowing data exchange between different Windows™ software applications
Interface Capabilities:
• Direct interface to RP240 Remote Operator Panel
• Operates stand-alone or interfaces to PCs, PLCs, and thumbwheels
• One RS-232C communication port
• One RS232C/485 configurable port
Physical:
• Stand-alone drive/controller package
• Status/fault LEDs to confirm proper operation (four diagnostic LEDs)
• Removable connectors for easy installation
Protection Circuit:
• Motor short circuits (phase-to-phase and phase-to-ground)
• Overtemperature
• Undervoltage
• Power dump (dissipates excess energy caused by load regeneration)
Physical:
• Drive status indicators: power, step input, over temperature and motor fault
• Removable connectors for easy installation
• Selectable damping for optimized performance
Software Downloads |
---|
Software - Motion Architect 3.5 |
Communities, Blogs & Industry Links |
---|
FAQ & Electromechanical Community Forum |
Products |
---|