ZETA4 Microstepper Drive with Active Damping : 4.0Apk / 1*120VAC | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
ZETA4 Microstepper Drive with Active Damping : 4.0Apk / 1*120VAC

ZETA4 Microstepper Drive with Active Damping : 4.0Apk / 1*120VAC OBSOLETE

This product is obsolete. Please contact us for any further information.

Technical Specifications

  • Brand: Parker
  • Product Type: Stepper Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: ZETA
  • Input Voltage: 1*120 VAC
  • Continuous Output Current Rating: 2.8, 4
  • Compatible Motor Type: 2-Phase Stepper
  • Recommended Motor Inductance: 5 to 50 mH
  • Resolution: 50800 steps/rev
  • Compatible Feedback Device: None
  • Modes of Control: Step/Direction Command Input, Analog Command Input
  • Communication Interface: n/a
  • Features: Active Damping, Automatic Standby Current Reduction
  • Operating Temperature: 0 to 45 °C, 32 to 113 °F
  • Specifications Met: CE, UL Recognised, cUL Recognised
Safety Warning

Full Product Description

The ZETA4 stand-alone, packaged microstepping drives incorporate patented, breakthrough techniques know as Active Damping™ and Electronic Viscosity™ for the smoothest and highest quality motion. The ZETA4 provides 4Apk output, a resolution of 50,800 steps/rev for excellent motor speed and torque and accepts industry standard step/direction or CW/CCW command signals for easy motion controller connectivity.



Markets:

• Semicon/Electronics

• Packaging

• Scientific and Energy Research

• Laser based Manufacturing



Features/Benefits:

• Standard step-and-direction input or CW/CCW input is compatible with any motion controller

 • Active Damping™:

 - Higher acceleration than conventional step systems allows more efficient use of motor capacity

 - Decreases motor vibration and increases shaft power for better high speed process quality

 • Electronic Viscosity™

- Reduces settling time for increased throughput

- Increases slow speed smoothness/reduce velocity ripple for better inspection quality

 - Reduces audible noise

 • Automatic Standby Current Reduction reduces motor temperature to minimize impact on object under test



Applications:

• Inspection and scanning machines

• Package and label printing

• Laser etching and cutting



Protection Circuit

 • Motor short circuits (phase-to-phase and phase-to-ground)

 • Overtemperature

 • Undervoltage

 • Power dump (dissipates excess energy caused by load regeneration)



Physical

 • Drive status indicators: power, step input, over temperature and motor fault

 • Removable connectors for easy installation

 • Selectable damping for optimized performance

Related Documents

×
Products

687PDC
936514