Pilot Operated Pressure Reducing Valve - Series ZDR | Product Series

Filter by

    No filters selected

Port Connection

Flow Rate

Function

Pressure Control Range

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pilot Operated Pressure Reducing Valve - Series ZDR

Pilot Operated Pressure Reducing Valve - Series ZDR

Parker's pilot operated pressure reducing valves series ZDR in sandwich design provide maximum flow rates up to 120l/min and enable an easy configuration of stack systems.

Technical Specifications

  • Adjustment Mechanism: Hexagon screw with lock nut
  • Mounting Type: Sandwich plate
  • Operation Type: Pilot
  • Product Series: Pressure valve
  • Actuation Type: Manually
  • Weight: 1.8 to 2.9 kg Depending on Size
  • Maximum Flow Rate: N/A
  • Maximum Operating Pressure: Depending on size and configuration, 315 - 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR, FPM
  • Flow Rate: Depending on size, 80 - 120 L/min
  • Maximum Pressure Setting: 70, 350 bar
  • Body Material: Steel
Safety Warning

Full Product Description

The proven pilot operated pressure reducing valves series ZDR represent Parker's experience in high-performance components for stack systems. Designed for maximum flow rates up to 120 l/min, these sandwich valves in NG06 (CETOP 03) and NG10 (CETOP 05) offer best conditions for reliable operation.

The reducing function can be located in the ports P, A or B. The sizes NG06 and NG10 are equipped with an integral return flow check valve (reducing function in A or B).

Markets:
• Industrial
• Machine tools

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics - increases reliability
• High flow capacity - optimum efficiency in relation to valve size
• Short delivery time - no warehousing necessary
• Available in two sizes:
    ZDR01 - NG06 (CETOP 03)
    ZDR02 - NG10 (CETOP 05)
• Pressure function in P, A or B
• With integral return flow check valve

Applications:
• Suitable for general hydraulic applications
• Machine tools

Related Documents

×
Products Port Connection Flow Rate Function Pressure Control Range Seal Material
098-91050-0 NG10 / CETOP 05 120 L/MIN Pressure reducing in P with pressure gauge port M 70 BAR NBR
098-91051-0 NG10 / CETOP 05 120 L/MIN Pressure reducing in P with pressure gauge port M 315 BAR NBR
098-91052-0 NG10 / CETOP 05 120 L/MIN Pressure reducing in A with check valve 70 BAR NBR
098-91053-0 NG10 / CETOP 05 120 L/MIN Pressure reducing in A with check valve 315 BAR NBR
098-91054-0 NG10 / CETOP 05 120 L/MIN Pressure reducing in B with check valve 70 BAR NBR
098-91055-0 NG10 / CETOP 05 120 L/MIN Pressure reducing in B with check valve 315 BAR NBR
098-91123-0 NG10 / CETOP 05 120 L/MIN Pressure reducing in P with pressure gauge port M 315 BAR FPM
098-91179-0 NG06 / CETOP 03 80 L/MIN Pressure reducing in P with pressure gauge port M 70 BAR NBR
098-91214-0 NG06 / CETOP 03 80 L/MIN Pressure reducing in B with check valve 70 BAR NBR
098-91191-0 NG10 / CETOP 05 120 L/MIN Pressure reducing in P with pressure gauge port M 70 BAR FPM
098-91211-0 NG06 / CETOP 03 80 L/MIN Pressure reducing in P with pressure gauge port M 350 BAR NBR
098-91212-0 NG06 / CETOP 03 80 L/MIN Pressure reducing in A with check valve 70 BAR NBR
098-91213-0 NG06 / CETOP 03 80 L/MIN Pressure reducing in A with check valve 315 BAR NBR
098-91215-0 NG06 / CETOP 03 80 L/MIN Pressure reducing in B with check valve 315 BAR NBR
098-91233-0 NG06 / CETOP 03 80 L/MIN Pressure reducing in P with pressure gauge port M 70 BAR FPM
098-91268-0 NG06 / CETOP 03 80 L/MIN Pressure reducing in B with check valve 315 BAR FPM
098-91285-0 NG06 / CETOP 03 80 L/MIN Pressure reducing in P with pressure gauge port M 350 BAR FPM
098-91386-0 NG06 / CETOP 03 80 L/MIN Pressure reducing in B with check valve 70 BAR FPM
098-91449-0 NG06 / CETOP 03 80 L/MIN Pressure reducing in A with check valve 70 BAR FPM
098-91467-0 NG10 / CETOP 05 120 L/MIN Pressure reducing in B with check valve 315 BAR FPM
098-91486-0 NG10 / CETOP 05 120 L/MIN Pressure reducing in A with check valve 315 BAR FPM
098-91487-0 NG10 / CETOP 05 120 L/MIN Pressure reducing in A with check valve 70 BAR FPM
098-91490-0 NG06 / CETOP 03 80 L/MIN Pressure reducing in A with check valve 315 BAR FPM
ZDR-BR021S0D5 NG10 / CETOP 05 120 L/MIN Pressure reducing in B with check valve 70 BAR FPM

687PDC
687478