XPR2 PowerStation - Dedicated HMI / Automation Panel | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
XPR2 PowerStation - Dedicated HMI / Automation Panel

XPR2 PowerStation - Dedicated HMI / Automation Panel OBSOLETE

This product is obsolete. Please contact us for any further information.

Technical Specifications

  • Product Type: Automation Panel / Dedicated HMI
  • Display Size: 6 inch, 8 inch, 10 inch, 15 inch, No Display
  • Display Type: Color TFT
  • Interface Type: Analog Resistive Touchscreen
  • Resolution: 640x480 pixels (max) (6" - 10"), 1024x768 pixels (max) (15")
  • Backlight Life: 75000 Hours (6"), 50000 Hours (8 to 10"), 40000 Hours (15")
  • Operating System: Windows CE 5
  • Software: Interact Xpress
  • Inputs/Outputs: 2x USB, 1x RS-232, 1x RS-232/422/485, 1x 100 BaseT Ethernet
  • CPU: AMD LX800 (500 MHz)
  • System Memory: 256MB to 1GB DRAM
  • Client Data Storage: 512 MB (Compact Flash, type 1&2), 1 GB (Compact Flash, type 1&2), 8 GB (Compact Flash, type 1&2)
  • Input Voltage: 12 to 24 VDC (6"/No Display), 24 VDC (8" to 15")
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Operating Humidity: 0 to 95 % (non-condensing)
  • Ingress Protection Rating: UL NEMA Type 4X (indoor only) or NEMA Type 12 Environment, Stainless Steel Bezel optional on 15"
  • Specifications Met: CE, UL/cUL, Class 1 Division 2 (optional)
Safety Warning

Full Product Description

The XPR2 family of touchscreen HMI's set a new standard as a durable and affordable platform for Interact Xpress HMI applications. All XPR2 models are designed to be the perfect complement to our Interact Xpress HMI software by offering a rugged industrial design. Available with either no display or a screen size from 6"-15", all XPR2 PowerStations include 2 Serial ports, 2 USB ports, a 10/100BaseT ethernet port and 512MB of CompactFlash. The award winning Interact Xpress HMI software is bundled on every XPR2 PowerStation, offering the Industry's best performing web publishing of HMI applications.

The second generation XPR2 PowerStation family offers a hardware/software solution that is optimized for harsh environments. The XPR2's Interact Xpress™ HMI software is designed specifically to simplify and cost reduce HMI applications. Interact Xpress takes full advantage of the internet and the wide availability of web browsers to design, publish, run and support your HMI applications without the cost and complexity of desktop Windows software and hardware. The bundled Xpress HMI runtime software offers the flexibility of Adobe Flash™ based web publishing that allows you to run, view and even edit your HMI application from anywhere.

XPR2 Features:
• No display, 6", 8", 10” and 15" touchscreen display options
  - 6" TFT: 320x240 (QVGA) or 640x480 (VGA)  /  - 8" & 10" TFT: 640x480 (VGA)
  - 12" TFT: 1024x768 (XGA)  /  - No Display: 1024x768 (XGA) analog output
• Slim profile with consistent features
• Interact Xpress HMI software - with web publishing
• CompactFlash storage (type 1&2)
• AMD LX-800 CPU
• Multiple control device connectivity
• Quick and easy clip mounting
• 2x USB 2.0 ports
• 2x Serial ports (1x RS-232 + 1x configurable RS-232/RS-422/RS-485)
• 1x 100BaseT Ethernet port
• Tested for UL NEMA Type 4X (Indoor Use Only) or NEMA Type 12 Environment

Related Documents

×

687PDC
936514