Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Chomerics WIN-SHIELD™ Micromesh provides EMI shielding through the integration of tight line-controlled conductive mesh embedded within touchscreen units, LCD displays, and glass/polycarbonate windows
Parker Chomerics WIN-SHIELD™ Micromesh provides EMI shielding through the integration of tight line-controlled conductive mesh embedded within touchscreen units, LCD displays, and glass/polycarbonate windows. This mesh can be quickly integrated into turnkey solutions and complete assemblies with the Chomerics CHO-TOUCH™ or WIN-SHIELD™ product lines.
Features and Benefits:
• Great shielding effectiveness (up to 55 dB)
• Can be incorporated into a wide variety of product lines
• Highest light transmission possible for EMI shielding (87% open area)
• Can be made in sizes up to 42"
Typical Applications:
• Patient monitoring medical applications
• Man portable military handhelds
• In-cabin controls in aircraft
• Industrial controls
• Medical diagnostic devices
• Critical care applications
• Military displays
Product Demos & Tutorials |
---|
Parker Chomerics Product Case Studies |
Parker Chomerics Upcoming Webinars & On Demand Webinars |
Contact & Support Information |
---|
Find Your Local Parker Chomerics Sales Rep or Distributor |
Request a Quote |
Literature and Reference Materials |
---|
Datasheet: WINSHIELD™ Micromesh |
Parker Chomerics North America Terms and Conditions of Sale |
Products |
---|
M-MX-2430 |