Wedding Band Seals | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Wedding Band Seals

Wedding Band Seals

Parker’s Wedding Band Seals isolate, center and seal pipe in bore. Easy assembly and compact size make this an attractive option when there is enough flexibility for the seal to align the components.

Technical Specifications

  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Ethylene Acrylate Rubber (AEM), Ethylene Propylene Rubber (EPM, EPR, EPDM), Fluorocarbon Rubber (FKM, FPM), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Polyacrylate Rubber (ACM)
  • Thermal Application Type: Low and High Temperature (< -30°C, > 121°C)
  • For Fluid Type: Ultra Broad Range
  • Industry: Automotive
  • Application: Various
  • Durometer: 60 to 90 Shore A
Safety Warning

Full Product Description

Sealing transmission filter tubes have previously been accomplished by using a simple O-Ring. This option can result in difficult assembly and potential rolling and pinching of the seal.

Parker Wedding Band Seals offer a stable, overmolded sealing solution that results in easy error-proof assembly. The metal insert adds rigidity which prevents the seal from rolling, twisting, and pinching. This also allows the part to self-retain on the filter tube which prevents the seal from being lost during transportation on an assembly line or during shipping. Parker's wedding band seal design also offers multiple contact points for added sealing capability.
 

Related Documents

×
Products

687PDC
687519