Water-in-Fuel Sensor - WIF | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Water-in-Fuel Sensor - WIF

Water-in-Fuel Sensor - WIF

The WIF sensor is a simple, accurate, affordable and reliable solution for water contaminant detection in fuel.

Full Product Description

Parker Velcon’s Water-in-Fuel (WIF™) Sensor is designed to meet Energy Institute (EI) 1598 Specifications for electronic sensors used to monitor fuel contamination including free water and/or particulate matter.

The WIF sensor was created using technologies developed by Parker Velcon for the US military. This advanced technology is at the core of the Velcon Contaminant Analyzer (VCA®) which has been deployed in commercial and military applications for over ten years.

Utilizing laser light scattering principles, the WIF is designed and calibrated to detect the presence of free water in fuel from 0 to 50 ppm.

Parker Velcon strives to utilize our proven technologies while employing simplicity of installation and operation in its design criteria. The WIF is designed to interface with common meter systems using a 0-20 mA output or can be implemented with a simple secondary control box that can be connected to a “dead man” circuit assuring safe fueling.

When used in conjunction with Parker Velcon aviation fuel filtration solutions, the WIF Sensor can provide for your overall ground fuel handling needs and helps you assure CLEAN DRY FUEL™.

In addition, use of electronic water sensors qualified against EI 1588 may be used as an alternative to Chemical Water Detectors (CWD) where CWD are mandated in the JIG Standards.

Features and Benefits
• Cost effective
• Simple installation
• Simple integration
• Simple operation
• Rugged stainless-steel design to meet the toughest fueling conditions

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products

687PDC
C89472