Water and Waste Supply Hoses | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Water and Waste Supply Hoses

Water and Waste Supply Hoses

Hoses carry fresh, clean water from the potable water tank to usage areas like the aircraft galley or to replenish the water tank. They can also be custom designed to carry waste water away. Field-proven, custom designs fit the specific application.

Technical Specifications

  • Maximum Operating Temperature: -65 to 160 °F
  • Pressure Rating: Operating pressure 125 psi Proof pressure 250 psi psi
  • Size: Typically 1 inch OD, but range from 1/2 to 2 inch ID hoses. As short as 12 inches and up to several feet long. Designed to meet requirements
  • Materials of Construction: Inner PFA tube, silicone outer tube, surrounded by layered wire braiding
Safety Warning

Full Product Description

Parker Aerospace water and waste supply hoses have unique design features that adapt to fit aircraft applications, reducing weight and cost. These hoses are field proven for over 20 years without issues or incidents.

They are custom designed and typically one-inch outer diameter (OD), but range from half to two inch inner diameter (ID) hoses with lengths that vary from as short as 12 inches and up to several feet long. The hoses may have a variety of connectors or end fittings custom to the application, including those meeting SAE AS1708 and AS4395 specifications.

The flexible tubing can be made with or without insulation and heaters (electrical resistive heater affixed to jacket and swaddled in insulation), as dictated by location in the aircraft (climate-controlled galley versus other areas which are not climate controlled).

Made of inner PerFluoroAlkoxy (PFA) tubing, silicone outer tube, and surrounded by layered wire braiding, the materials are flame retardant, stable, and flexible. PFA is a type of fluoropolymer that is similar to fluorinated ethylene propylene (FEP) and PolyTetraFluoroEthylene (PTFE), however PFA has better mechanical properties than PTFE and more flex life than FEP. PFA offers greater stability at high temperatures, while it reduces stress-related breakdown and maintains a low coefficient of friction.

APPLICATIONS:   
This technology is used on water management systems on aircraft such as regional and business jets.

FEATURES AND ATTRIBUTES:  
•    Reduces weight and cost
•    Materials provide durability, high-temperature stability, and flame resistance

OPTIONAL FEATURES:  
•    Insulation and heaters (electrical resistive heater affixed to jacket and swaddled in insulation) as dictated by the application
•    Connectors or end fittings custom to the application, including those meeting SAE AS1708 and AS4395 specifications

Related Documents

×
Products
FSDWNWSH1

687PDC
687648