ViX250 Compact Microstepping Drive/Controller : 4.0Apk / 24-80VDC | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
ViX250 Compact Microstepping Drive/Controller : 4.0Apk / 24-80VDC

ViX250 Compact Microstepping Drive/Controller : 4.0Apk / 24-80VDC OBSOLETE

This product is obsolete. Please contact us for any further information.

Technical Specifications

  • Brand: Parker
  • Product Type: Stepper Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: ViX
  • Input Voltage: 24 to 80 VDC
  • Continuous Output Current Rating: 2.8 A rms, 4 A pk
  • Compatible Motor Type: 2-Phase Stepper
  • Recommended Motor Inductance: 0.5 to 20 mH
  • Resolution: 51200 steps/rev
  • Compatible Feedback Device: Incremental Encoder (optional)
  • Modes of Control: Programmable Control - Proprietary Language, Electronic Gearing/Following, Feed Rate Override, Step/Direction Command Input, Analog Command Input
  • Communication Interface: RS232/RS485, CANopen
  • Features: Stall Detect (with encoder), Position Maintenance, High-Speed Registration, Load Mounted Encoder, Scaling (in user units), User Variables, Automatic Standby Current Reduction
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Specifications Met: CE (EMC & LVD), UL Recognised, cUL Recognised, RoHS Compliance
Safety Warning

Full Product Description

The intelligent ViX microstepper drive uses field-oriented digital control technology to give enhanced dynamic performance with improved efficiency. Housed within an extremely compact case, ViX stepper drives are suitable either for direct panel mounting or for attachment to a standard DIN rail using an optional adaptor. The ViX microstepper drive is produced in two versions having current ratings of 2.8 A and 5.6 A RMS at motor bus voltages up to 80 VDC. User resolution is freely programmable between 400 and 51,200 steps/rev. Regardless of the programmed resolution, the motor always operates at maximum resolution for optimum smoothness over the entire speed range. The power stage features full PWM control for accurate microstepping performance.

ViX intelligent microstepper drives incorporate a basic motion controller, using Parker's well-proven EASI command language. As well as carrying out all standard motion-related functions, the controller performs more advanced operations such as external encoder following and registration moves. All necessary configuration is performed by software. In addition to an RS232C interface which is included in the standard drive, an optional factory-installed fieldbus expansion module allows for both CANopen and RS485 communication. A comprehensive front-end software package is available which permits rapid configuration of the drive. When used with Parker stepper motors, only the motor type number is required for configuration of all relevant motor parameters.

ViX250 Microstepper Drive/Controller - Features:
• Drive Input Supply : 24...80VDC
• Output Current : 2.8 Arms / 4.0 Apk
• Resolution : 51,200 steps/rev
• Built-in Motion Controller (using Parker's proven EASI code)
• Step/Direction/Analog Control
• Powerful EASI-V Front-End Software
• Fully-programmable resolution, up to 51200 steps/rev
• 2x Encoder Inputs (motor feedback - position maintenance/stall detect | electronic gearing/following)
• Optional CANopen/RS485 Interface
• Field-oriented control for improved low-speed performance
• Panel or DIN rail mounting
• Automatic standby current reduction
• Compatible with Parker high performance stepper motors

Related Documents

×
Products

687PDC
936514