Air Powered Vise Crimper, Series 670-T | Product Series

Filter by

    No filters selected

Equipment Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Air Powered Vise Crimper, Series 670-T

Air Powered Vise Crimper, Series 670-T OBSOLETE

Note: This product is no longer available - please contact us for further assistance

Technical Specifications

  • Application: Equipment
  • Equipment Type: Air Powered Bench-Mounted Vise Crimper
  • Hose Inside Diameter: 1/4 inch, 6.4 mm, 1 inch, 25.4 mm
  • Weight: 95 lb, 43.1 kg
Safety Warning

Full Product Description

Parker's Series 670-T Air Powered Vise Crimper is a versatile, lightweight bench-mounted crimper for fabricating low pressure industrial hose assemblies to one inch inside diameter. The crimper is economical, easy to operate and employs standard barbed inserts and lightweight ferrules. The air powered unit efficiently and rapidly fabricates multiple versions of similar assemblies, and reduces physical strain on operators using a manual crimper.

Markets:
• General Industrial

Features/Benefits:
• Compact bench-mounted design for efficient use of space.
• Fixed dies eliminate the need for setting adjustments.
• Rapid repeatability for increased efficiency.

Applications:
• Assembly lines
• Fabrication centers
• Repair centers

Safety/Technical:
• Parker does not supply crimp specification data for vise crimpers and dies.
• Parker does not offer bulk fittings or ferrules specifically for vise crimpers and dies.
-accessories
• Included: air cylinder, connector hose, foot switch, mechanical backstop
Products Equipment Type
Crimpers 670-T Air Powered Bench-Mounted Vise Crimper

687PDC
687583