Versilok® 253LGB/254 Acrylic Adhesive | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Versilok® 253LGB/254 Acrylic Adhesive

Versilok® 253LGB/254 Acrylic Adhesive

Versilok® 253LGB/254 adhesive is a two-component, epoxy-modified acrylic adhesive used to bond a variety of automotive sheet metals. Versilok 253LGB/254 adhesive contains a lower level of glass beads compared to other Versilok adhesives.

Technical Specifications

  • Color: White Paste (resin), Gray Paste (hardener)
  • Dynamic Viscosity: 160000 to 520000 cP @ 77°F (25°C) (resin), 40000 to 300000 cP @ 77°F (25°C) (hardener)
  • Density: 1.10-1.16 g/m³ (9.2-9.7 lb/gal) (resin)
    1.39-1.46 g/m³ (11.57-12.15 lb/gal) (hardener)
  • Flash Point: > 93 °C (resin), > 200 °F (resin), > 93 °C (hardener), > 200 °F (hardener)
Safety Warning

Full Product Description

Versilok® 253LGB/254 adhesive is a two-component, epoxy-modified acrylic adhesive used to bond a variety of automotive sheet metals, including hot-dip galvanized, electro-galvanized, bare aluminum, and cold rolled steel. Versilok 253LGB/254 adhesive can be either room temperature cured or heat cured for faster processing.

Glass beads are included in the adhesive system providing a mechanical lock between substrates. For customized dispensing, Versilok 253LGB/254 adhesive contains a lower level of glass beads compared to other Versilok adhesives. Versilok 253LGB/254 adhesive is approved by MercedesBenz AG.

Features and Benefits:

• Easy to Apply – utilizes non-sagging rheology; replaces the need for spot welding which degrades metal and allows rusting to occur.
• Strong Mechanical Lock – contains glass beads which provide a mechanical lock that will prevent shifting of substrate panels.

Shelf Life/Storage:

Shelf life is six months from date of shipment when stored at 25°C (77°F) in original, unopened container.

Related Documents

×
Products Trade Name
Versilok 253LGB/254 Versilok 253LGB/254 Adhesive

687PDC
1A0MGR