Universal Tilt Sensor - UTS-ID | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Universal Tilt Sensor - UTS-ID

Universal Tilt Sensor - UTS-ID

Parker's UTS-ID Universal Tilt Sensor for Impact Detection communicates impact events and acceleration signals of impact magnitude and acceleration orientation information using SAE J1939 CAN bus protocol.

Technical Specifications

  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Temperature: 85 °C
  • Minimum Storage Temperature: -40 °C
  • Maximum Storage Temperature: 85 °C
  • Number of Axes: 3
  • Maximum Impact Rate: ±16 g
  • Operating Angle: ±2000 dps
  • Mounting Type: Tripod
  • Power Supply Voltage: 5.25 to 48 VDC
  • Ingress Protection Rating: IP68, IP69k
  • Electrical Connection: DT04-4P
  • Mounting Hole Diameter: 0.25 inch (x3)
  • Housing Material: Glass-filled PC/PET
  • Operating Current: 9.0 mA @12VDC, 6.0 mA @24VDC max.
  • Sensor Type: Impact
Safety Warning

Full Product Description

Parker Electronic Motion and Controls Division's Universal Tilt Sensor – Impact Detection (UTS-ID) is an impact acceleration sensor for mobile vehicles and other applications. The sensor communicates over a CAN bus using SAE J1939 protocol. The UTS-ID is designed using micro electro-mechanical systems (MEMS) technology and has a high level of EMI immunity for trouble free operation. A single corrosion proof package with no moving components gives the sensor the ability to withstand rugged applications. The spin weld design combined with an integrated sealed Deutsch connector gives the sensor IP68 and IP69k ratings: best in class ingress protection for outdoor applications.


UTS-ID provides a multi-axis acceleration sensor optimized for mobile hydraulic applications. The UTS-ID accelerometers are used to calculate changes in acceleration and orientation with respect to gravity to compute and communicate impact events. The UTS-ID is IoT ready, fully integrated with Parker’s Mobile IoT solutions to capture, alert and visualize impact events, impact acceleration and orientation, impact geo location and historical data. The UTS-ID incorporates accelerometer compensations to enhance overall resolution, repeatability, and response in medium and heavy dynamic applications. These features make the UTS-ID, the latest addition UTS family, a perfect choice for any application where reliable impact detection is desired.


Features/Benefits:

• ABS plastic body for corrosion resistance

• Patented error-proof mounting design

• Three (3) axis range acceleration: ±16g

• IP rated IP68 and IP69K

• CANbus ready and configurable

• User-defined noise suppression filters

• Integration with IoT systems

• No moving parts


Markets:

• Construction equipment

• Material handling equipment

• On Highway truck and bus

• Agricultural equipment

• Forestry equipment


Applications:


• Scissor lifts

• Forklifts

• Cranes

• Telehandlers

• Utility vehicles

• Combines

• Skid Steer

• Loaders

Related Documents

×
Products
167427ECD

687PDC
936514