TTC Miniature Diaphragm Pump | Product Series

Filter by

    No filters selected

Available for Online Purchase

Pump Size

Pump Type

Motor Option

Free Flow Rate

Operational Life

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
TTC Miniature Diaphragm Pump

TTC Miniature Diaphragm Pump

Parker's TTC Miniature Diaphragm Pump Single and Dual Head Models have an industry leading performance to size ratio and can be configured to meet the most stringent flow, reliability, efficiency, size, and noise requirements.

Technical Specifications

  • Product Type: Diaphragm Pump
  • For Fluid Type: Air, Gas
  • Industry Application: Gas Analysis, Anesthesia Monitor, CO2 Monitors, Air Over Liquid Control, Patient Monitoring, Negative Pressure Wound Therapy, Compression Therapy, Respiratory Care, Urinalysis, Dialysis, Trace Detection, Medical/Training Manikins
  • Flow Rate: up to 11 L/min
  • Weight: 142 to 255 g
  • Operating Pressure: 12 psi, 0.8 bar
  • Length: 2.16 to 3.37 inch, 54.8 to 85.7 mm
  • Maximum Continuous Pressure: 12 psi, 0.8 bar
  • Width: 1.18 to 1.30 inch, 30 to 33 mm
  • Vacuum Pressure Rating: -7.9 psi, -406 mm-Hg
  • Height: 1.94 to 2.58 inch, 49.2 to 65.6 mm
  • Maximum Continuous Vacuum Pressure: -7.9 psi, -406 mm-Hg
  • Motor Type: Brushless DC, Iron Core Brush
  • Operational Life: 3000 to 10000 Hours
  • Body Material: Vectra A130 LCP
  • Diaphragm Material: EPDM
  • Noise Level: 45 dBA
  • Operating Temperature: 5 to 50 °C
Safety Warning

Full Product Description

TTC-IIS Miniature Diaphragm Pumps are a series of brush and brushless DC motor driven pumps, which are tailored to meet the specific application performance requirements. An innovative compact design incorporates leading edge technologies that allow them to operate more efficiently than existing pump designs. TTC-IIS pumps offer multiple component configurations allowing them to be used for either vacuum, pressure, or alternating vacuum and pressure operations. The TTC-IIS Series is best for compact and low pressure applications that require high efficiency.

Markets:
• Clinical Diagnostics
• Patient Therapy
• Analytical Chemistry
• Genomics

Features/Benefits:
• Parker's TTC single and dual head pumps provide up to 8.8 LPM in a 176-255 g package.
• Our miniature diaphragm pump technology is highly configurable, including independent head configuration with various options .
• Configurable for cost effective or long-life requirements, operational efficiency and motor control trade-offs
• Oil free and validated in approved FDA systems

Applications:
• Gas Analysis
• Anesthesia Monitor
• CO2 Monitors
• Air Over Liquid Control
• Patient Monitoring
• Wound Therapy
• Compression Therapy
• Respiratory Care
• Urinalysis
• Dialysis
• Trace Detection
• Medical/Training Manikins

Related Documents

×
Products Pump Size Pump Type Motor Option Free Flow Rate Operational Life
TS008-12 Single Head Vaccum Only (High Flow) Iron Core Brush DC Up to 5.8 L/min 3,000 Hours
TS008-13 Single Head Pressure Only (High Flow) Iron Core Brush DC Up to 6.0 L/min 3,000 Hours
TS001-13 Single Head Pressure Only (High Flow) Compact Brushless DC Up to 6.0 L/min 10,000 Hours
TS002-12 Single Head Vaccum Only (High Flow) Compact Brushless DC Up to 6.0 L/min 10,000 Hours
TS003-11 Single Head Pressure and/or Vacuum Compact Brushless DC Up to 3.6 L/min 10,000 Hours
TD001-13 Dual Head Pressure Only (High Flow) Iron Core Brush DC Up to 6.8 L/min 3,000 Hours
TD002-13 Dual Head Pressure Only (High Flow) Compact Brushless DC Up to 8.5 L/min 10,000 Hours
TD003-11 Dual Head Pressure and/or Vacuum Compact Brushless DC Up to 6.5 L/min 10,000 Hours
TD004-13 Dual Head Pressure Only (High Flow) Slotless Brushless DC Up to 8.8 L/min 10,000 Hours
TD005-12 Dual Head Vacuum Only (High Flow) Slotless Brushless DC Up to 8.8 L/min 10,000 Hours

687PDC
687821