Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Thermic steam hose meets IS 10655:1999 type 3 / BS 5342. The EPDM hose is with 16 bar working pressure and up to 205 deg C. The EPDM tube and cover is resistant to the HP steam and hot water applications.
Literature and Reference Materials |
---|
Parker FCG India Industrial Hose Catalogue |
Thermic Steam (2 wire) Hose Attributes |
Products | Hose I.D. (inch) |
---|---|
SH2PM-8PM | 1/2 |
SH2PM-10PM | 5/8 |
SH2PM-12PM | 3/4 |
SH2PM-16PM | 1 |
SH2PM-20PM | 1.1/4 |
SH2PM-24PM | 1.1/2 |
SH2PM-32PM | 2 |