THERM-A-GAP GEL 35VT Thermally Conductive Gel | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
THERM-A-GAP GEL 35VT Thermally Conductive Gel

THERM-A-GAP GEL 35VT Thermally Conductive Gel

Parker Chomerics THERM-A-GAP GEL 35VT is a one-component, dispensable thermal interface gel material with 3.5 W/m-K thermal conductivity.

Technical Specifications

  • Specifications Met: UL 94 V-0, RoHS
  • Color: White
  • Flow Rate: 23 g/min
  • Specific Gravity: 2.9
  • Thermal Conductivity: 3.5 W/m-K
  • Heat Capacity: 1 J/g-K
  • Coefficient of Thermal Expansion: 150 ppm/K
  • Operating Temperature: -40 to 302 °F, -55 to 200 °C
  • Dielectric Strength: 7.9 VAC/mil
  • Volume Resistivity: 10^13 ohm-cm
  • Dielectric Constant: 6.8 @ 100 KHZ
  • Dissipation Factor: 0.0002 @ 1 MHZ
  • Flammability Rating: UL 94 V-0
  • Outgassing Total Mass Loss: 0.135 % TML (0.0731% CVCM)
  • Shelf Life: 12 Months
  • Minimum Bondline Thickness: 0.004 inch, 0.10 mm
  • Polymer Material Options: Silicone
Safety Warning

Full Product Description

Parker Chomerics THERM-A-GAP GEL 35VT is a one-component, dispensable thermal interface gel material with 3.5 W/m-K thermal conductivity. It was developed to conduct heat from electronics to heat sinks or enclosures and perform reliably in vertical, high vibration, and harsh environments. The “VT” suffix in the product name stands for “vibration/vertical and tackiness” as this material was thoroughly tested during development to withstand rigorous reliability testing within vibration and vertical slump testing.

THERM-A-GAP GEL 35VT requires no mixing or secondary curing and is designed for easy application and rework. The tackiness of GEL 35VT serves the added benefit of displacing air at thin bond lines and minimizing thermal impedance. It can be dispensed at various bond line thicknesses to take up gaps created by assembly or manufacturing tolerances. As with all Parker Chomerics thermal gels, it is formulated to accommodate today’s high-performance and high reliability electronics while being ideal for automated dispensing machines and field repair situations.

Product Features
• 3.5 W/m-K Thermal Conductivity
• Vibration and pump out resistance
• Vertical slump resistance
• Cost effective
• High tackiness
• No secondary cure required
• Reworkable

Typical Applications
• Telecommunications Infrastructure
• Battery Energy Storage Systems (BESS)
• ADAS and Automotive Control Modules
• Automotive Sensors and Radar
• Power Electronics
• Consumer Electronics
• Industrial Electronic Equipment

Related Documents

×
Products Package Type
65-00-GEL35VT-0010 10cc Luer-Lock™ manual syringe
65-00-GEL35VT-0300 12oz (300cc) aluminum cartridge
65-02-GEL35VT-0055 (55cc) EFD plastic cartridge
65-02-GEL35VT-0180 6oz (180cc) EFD plastic cartridge
65-1P-GEL35VT-2500 1 U.S. gal. pail

687PDC
179336