Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Chomerics THERM-A-GAP™ 580 Thermally Conductive Gap Filler Pads provide a moderate hardness (75 Shore 00) solution with 3.0 W/m-K of thermal conductivity
Parker Chomerics THERM-A-GAP™ 580 Thermally Conductive Gap Filler Pads provide a moderate hardness (75 Shore 00) solution with 3.0 W/m-K of thermal conductivity. THERM-A-GAP™ 580 series gap-filler sheets and pads offer excellent thermal properties and the highest conformability at low clamping forces. THERM-A-GAP™ 580 is best for molding complex parts and vibration dampening while also possessing the lowest outgassing.
THERM-A-GAP 580 is available in various thicknesses and finished in standard sheets of 9"x9" or 18"x18". Custom size configurations and die cut parts are available as individual parts or on sheets. To receive a quote on a custom size part, choose your thickness and carrier options, and then select “custom” size.
Be sure to write in the comments section, upon check out of your quote request, which custom size dimensions you need. Our team will then reach out for your specific drawing to complete your quote request.
Features and Benefits:
• Ultra low deflection force requirements
• High thermal conductivity
• High tack surface reduces contact resistance
• UL 94 V-0 flammability rated
• RoHS compliant
Available Carriers:
• G – woven glass (no PSA) - this carrier option provides reinforcement and a clean break / low tack interface surface, allowing for re-use of the pad if necessary or for prototyping.
• A – aluminum foil (with PSA) - this carrier’s primary function is to allow a pressure sensitive adhesive on the gap pad.
• No carrier (no letter distinction) - the no carrier or “un-reinforced” option allows the gap pad to have high tack surfaces on both sides, allowing for the pad to be highly conformable, but it does make cutting and handling of the product more difficult.
Typical Applications:
• Telecommunications equipment
• Consumer electronics
• Automotive electronics (ECUs)
• LEDs & lighting
• Power conversion
• Desktop computers, laptops, servers
• Handheld devices
• Memory modules
• Vibration dampening
Compliance, Certifications & Safety |
---|
Test report: THERM-A-GAP G580 Reliability |
Product Demos & Tutorials |
---|
Parker Chomerics Product Case Studies |
Contact & Support Information |
---|
Request a Chomerics Product Sample |
Request a Chomerics Product Sample |
Find Your Local Parker Chomerics Sales Rep or Distributor |
Request a Quote |
Products | Material Thickness | Carrier Type | Size |
---|---|---|---|
69-11-27100-G580 | 0.14 in | G - Woven Glass no PSA | 18" x 18" |
69-11-27101-G580 | 0.15 in | G - Woven Glass no PSA | 18" x 18" |
69-11-20686-G580 | 0.16 in | G - Woven Glass no PSA | 18" x 18" |
69-11-27103-G580 | 0.18 in | G - Woven Glass no PSA | 18" x 18" |
69-11-20687-G580 | 0.2 in | G - Woven Glass no PSA | 18" x 18" |
62-01-0909-A580 | 0.01 in | A - Aluminum Foil with PSA | 9" x 9" |
62-02-0909-A580 | 0.02 in | A - Aluminum Foil with PSA | 9" x 9" |
62-03-0909-A580 | 0.03 in | A - Aluminum Foil with PSA | 9" x 9" |
62-04-0909-A580 | 0.04 in | A - Aluminum Foil with PSA | 9" x 9" |
62-05-0909-A580 | 0.05 in | A - Aluminum Foil with PSA | 9" x 9" |
62-06-0909-A580 | 0.06 in | A - Aluminum Foil with PSA | 9" x 9" |
62-07-0909-A580 | 0.07 in | A - Aluminum Foil with PSA | 9" x 9" |
62-08-0909-A580 | 0.08 in | A - Aluminum Foil with PSA | 9" x 9" |
62-10-0909-A580 | 0.1 in | A - Aluminum Foil with PSA | 9" x 9" |
62-12-0909-A580 | 0.12 in | A - Aluminum Foil with PSA | 9" x 9" |
62-13-0909-A580 | 0.13 in | A - Aluminum Foil with PSA | 9" x 9" |
62-14-0909-A580 | 0.14 in | A - Aluminum Foil with PSA | 9" x 9" |
62-15-0909-A580 | 0.15 in | A - Aluminum Foil with PSA | 9" x 9" |
62-16-0909-A580 | 0.16 in | A - Aluminum Foil with PSA | 9" x 9" |
62-18-0909-A580 | 0.18 in | A - Aluminum Foil with PSA | 9" x 9" |
62-20-0909-A580 | 0.2 in | A - Aluminum Foil with PSA | 9" x 9" |
69-12-28539-A580 | 0.01 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-20698-A580 | 0.02 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-20913-A580 | 0.03 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-20684-A580 | 0.04 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-27395-A580 | 0.05 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-20991-A580 | 0.06 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-20685-A580 | 0.07 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-21259-A580 | 0.08 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-20672-A580 | 0.1 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-27102-A580 | 0.12 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-20675-A580 | 0.13 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-27100-A580 | 0.14 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-27101-A580 | 0.15 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-20686-A580 | 0.16 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-27103-A580 | 0.18 in | A - Aluminum Foil with PSA | 18" x 18" |
69-12-20687-A580 | 0.2 in | A - Aluminum Foil with PSA | 18" x 18" |
61-01-0909-G580 | 0.01 in | G - Woven Glass no PSA | 9" x 9" |
61-02-0909-G580 | 0.02 in | G - Woven Glass no PSA | 9" x 9" |
61-03-0909-G580 | 0.03 in | G - Woven Glass no PSA | 9" x 9" |
61-04-0909-G580 | 0.04 in | G - Woven Glass no PSA | 9" x 9" |
61-05-0909-G580 | 0.05 in | G - Woven Glass no PSA | 9" x 9" |
61-06-0909-G580 | 0.06 in | G - Woven Glass no PSA | 9" x 9" |
61-07-0909-G580 | 0.07 in | G - Woven Glass no PSA | 9" x 9" |
61-08-0909-G580 | 0.08 in | G - Woven Glass no PSA | 9" x 9" |
61-09-0909-G580 | 0.09 in | G - Woven Glass no PSA | 9" x 9" |
61-10-0909-G580 | 0.1 in | G - Woven Glass no PSA | 9" x 9" |
61-11-0909-G580 | 0.11 in | G - Woven Glass no PSA | 9" x 9" |
61-12-0909-G580 | 0.12 in | G - Woven Glass no PSA | 9" x 9" |
61-13-0909-G580 | 0.13 in | G - Woven Glass no PSA | 9" x 9" |
61-14-0909-G580 | 0.14 in | G - Woven Glass no PSA | 9" x 9" |
61-15-0909-G580 | 0.15 in | G - Woven Glass no PSA | 9" x 9" |
61-16-0909-G580 | 0.16 in | G - Woven Glass no PSA | 9" x 9" |
61-17-0909-G580 | 0.17 in | G - Woven Glass no PSA | 9" x 9" |
61-18-0909-G580 | 0.18 in | G - Woven Glass no PSA | 9" x 9" |
61-19-0909-G580 | 0.19 in | G - Woven Glass no PSA | 9" x 9" |
61-20-0909-G580 | 0.2 in | G - Woven Glass no PSA | 9" x 9" |
69-11-28540-G580 | 0.015 in | G - Woven Glass no PSA | 18" x 18" |
69-12-28540-A580 | 0.015 in | A - Aluminum Foil with PSA | 18" x 18" |
69-11-28539-G580 | 0.01 in | G - Woven Glass no PSA | 18" x 18" |
69-11-20698-G580 | 0.02 in | G - Woven Glass no PSA | 18" x 18" |
69-11-20913-G580 | 0.03 in | G - Woven Glass no PSA | 18" x 18" |
69-11-20684-G580 | 0.04 in | G - Woven Glass no PSA | 18" x 18" |
69-11-27395-G580 | 0.05 in | G - Woven Glass no PSA | 18" x 18" |
69-11-20991-G580 | 0.06 in | G - Woven Glass no PSA | 18" x 18" |
69-11-20685-G580 | 0.07 in | G - Woven Glass no PSA | 18" x 18" |
69-11-21259-G580 | 0.08 in | G - Woven Glass no PSA | 18" x 18" |
69-11-20672-G580 | 0.1 in | G - Woven Glass no PSA | 18" x 18" |
69-11-27102-G580 | 0.12 in | G - Woven Glass no PSA | 18" x 18" |
69-11-20675-G580 | 0.13 in | G - Woven Glass no PSA | 18" x 18" |
CUSTOM-62-01-A580 | 0.01 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-02-A580 | 0.02 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-03-A580 | 0.03 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-04-A580 | 0.04 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-05-A580 | 0.05 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-06-A580 | 0.06 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-07-A580 | 0.07 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-08-A580 | 0.08 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-10-A580 | 0.1 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-12-A580 | 0.12 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-13-A580 | 0.13 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-14-A580 | 0.14 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-15-A580 | 0.15 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-16-A580 | 0.16 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-18-A580 | 0.18 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-20-A580 | 0.2 in | A - Aluminum Foil with PSA | Custom |
CUSTOM-62-01-G580 | 0.01 in | G - Woven Glass no PSA | Custom |
CUSTOM-62-02-G580 | 0.02 in | G - Woven Glass no PSA | Custom |
CUSTOM-62-03-G580 | 0.03 in | G - Woven Glass no PSA | Custom |
CUSTOM-62-04-G580 | 0.04 in | G - Woven Glass no PSA | Custom |
CUSTOM-62-05-G580 | 0.05 in | G - Woven Glass no PSA | Custom |
CUSTOM-62-06-G580 | 0.06 in | G - Woven Glass no PSA | Custom |
CUSTOM-62-07-G580 | 0.07 in | G - Woven Glass no PSA | Custom |
CUSTOM-62-08-G580 | 0.08 in | G - Woven Glass no PSA | Custom |
CUSTOM-62-10-G580 | 0.1 in | G - Woven Glass no PSA | Custom |
CUSTOM-62-12-G580 | 0.12 in | G - Woven Glass no PSA | Custom |
CUSTOM-62-13-G580 | 0.13 in | G - Woven Glass no PSA | Custom |
CUSTOM-62-14-G580 | 0.14 in | G - Woven Glass no PSA | Custom |
CUSTOM-62-15-G580 | 0.15 in | G - Woven Glass no PSA | Custom |
CUSTOM-62-16-G580 | 0.16 in | G - Woven Glass no PSA | Custom |
CUSTOM-62-18-G580 | 0.18 in | G - Woven Glass no PSA | Custom |
CUSTOM-62-20-G580 | 0.2 in | G - Woven Glass no PSA | Custom |
CUSTOM-62-01-580 | 0.01 in | No Carrier (Unsupported) | Custom |
CUSTOM-62-02-580 | 0.02 in | No Carrier (Unsupported) | Custom |
CUSTOM-62-03-580 | 0.03 in | No Carrier (Unsupported) | Custom |
CUSTOM-62-04-580 | 0.04 in | No Carrier (Unsupported) | Custom |
CUSTOM-62-05-580 | 0.05 in | No Carrier (Unsupported) | Custom |
CUSTOM-62-06-580 | 0.06 in | No Carrier (Unsupported) | Custom |
CUSTOM-62-07-580 | 0.07 in | No Carrier (Unsupported) | Custom |
CUSTOM-62-08-580 | 0.08 in | No Carrier (Unsupported) | Custom |
CUSTOM-62-10-580 | 0.1 in | No Carrier (Unsupported) | Custom |
CUSTOM-62-12-580 | 0.12 in | No Carrier (Unsupported) | Custom |
CUSTOM-62-13-580 | 0.13 in | No Carrier (Unsupported) | Custom |
CUSTOM-62-14-580 | 0.14 in | No Carrier (Unsupported) | Custom |
CUSTOM-62-15-580 | 0.15 in | No Carrier (Unsupported) | Custom |
CUSTOM-62-16-580 | 0.16 in | No Carrier (Unsupported) | Custom |
CUSTOM-62-18-580 | 0.18 in | No Carrier (Unsupported) | Custom |
CUSTOM-62-20-580 | 0.2 in | No Carrier (Unsupported) | Custom |
62-01-0909-580 | 0.01 in | No Carrier (Unsupported) | 9" x 9" |
62-02-0909-580 | 0.02 in | No Carrier (Unsupported) | 9" x 9" |
62-03-0909-580 | 0.03 in | No Carrier (Unsupported) | 9" x 9" |
62-04-0909-580 | 0.04 in | No Carrier (Unsupported) | 9" x 9" |
62-05-0909-580 | 0.05 in | No Carrier (Unsupported) | 9" x 9" |
62-06-0909-580 | 0.06 in | No Carrier (Unsupported) | 9" x 9" |
62-07-0909-580 | 0.07 in | No Carrier (Unsupported) | 9" x 9" |
62-08-0909-580 | 0.08 in | No Carrier (Unsupported) | 9" x 9" |
62-10-0909-580 | 0.1 in | No Carrier (Unsupported) | 9" x 9" |
62-12-0909-580 | 0.12 in | No Carrier (Unsupported) | 9" x 9" |
62-13-0909-580 | 0.13 in | No Carrier (Unsupported) | 9" x 9" |
62-14-0909-580 | 0.14 in | No Carrier (Unsupported) | 9" x 9" |
62-15-0909-580 | 0.15 in | No Carrier (Unsupported) | 9" x 9" |
62-16-0909-580 | 0.16 in | No Carrier (Unsupported) | 9" x 9" |
62-18-0909-580 | 0.18 in | No Carrier (Unsupported) | 9" x 9" |
62-20-0909-580 | 0.2 in | No Carrier (Unsupported) | 9" x 9" |
69-12-28539-580 | 0.01 in | No Carrier (Unsupported) | 18" x 18" |
69-12-20698-580 | 0.02 in | No Carrier (Unsupported) | 18" x 18" |
69-12-20913-580 | 0.03 in | No Carrier (Unsupported) | 18" x 18" |
69-12-20684-580 | 0.04 in | No Carrier (Unsupported) | 18" x 18" |
69-12-27395-580 | 0.05 in | No Carrier (Unsupported) | 18" x 18" |
69-12-20991-580 | 0.06 in | No Carrier (Unsupported) | 18" x 18" |
69-12-20685-580 | 0.07 in | No Carrier (Unsupported) | 18" x 18" |
69-12-21259-580 | 0.08 in | No Carrier (Unsupported) | 18" x 18" |
69-12-20672-580 | 0.1 in | No Carrier (Unsupported) | 18" x 18" |
69-12-27102-580 | 0.12 in | No Carrier (Unsupported) | 18" x 18" |
69-12-20675-580 | 0.13 in | No Carrier (Unsupported) | 18" x 18" |
69-12-27100-580 | 0.14 in | No Carrier (Unsupported) | 18" x 18" |
69-12-27101-580 | 0.15 in | No Carrier (Unsupported) | 18" x 18" |
69-12-20686-580 | 0.16 in | No Carrier (Unsupported) | 18" x 18" |
69-12-27103-580 | 0.18 in | No Carrier (Unsupported) | 18" x 18" |
69-12-20687-580 | 0.2 in | No Carrier (Unsupported) | 18" x 18" |