Temperature Response Expansion Valve - Y1037 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Temperature Response Expansion Valve - Y1037 Series

Temperature Response Expansion Valve - Y1037 Series

Sporlan Type Y1037 temperature responsive expansion valves are designed to prevent excessive discharge temperatures at the compressor. Typically, for use on Refrigeration units. They regulate refrigerant flow in response to bulb temperature

Technical Specifications

  • Inlet Connection Size: 3/8
  • Product Type: Y1037
  • Maximum Operating Pressure: 500 psi
  • Capillary Tube Length: 5 ft
  • Strainer Type: 100 Mesh Insertable
  • Actuation Type: n/a
  • Body Material: Brass
  • Configuration: n/a
  • Connection Type: n/a
  • Flow Rate: n/a
  • Function: Prevent Excess Discharge Temperatures
  • Maximum Operating Temperature: n/a
  • Minimum Operating Temperature: n/a
  • Seal Material: Metal on Metal
  • Connection Size: n/a
Safety Warning

Full Product Description

The Sporlan Type Y1037 temperature responsive expansion valves (TREV) have a brass bar stock body, ODF connections, and inlet strainer.  Internal parts and element are not to be removed.  Each valve is factory tested to ensure positive leak-free performance.

This valve prevents excessive discharge temperatures from occurring on refrigeration systems by modulating refrigerant flow in response to bulb temperature.  The TREV injects liquid refrigerant ahead of the compressor in the suction line.

The Y1037 can be used in other refrigerant applications; however care must be taken to ensure tha tth evalve’s maximum operating pressure of 500 psig is not exceeded.

Valve setting is the temperature at which the valve opens.  Rated capacity occurs at 10°F above the bulb temperature at which the valve opens.

Markets:
• Refrigeration

Features/Benefits:
• Inlet strainer
• Design working pressure for the Y1037 valves is 500 psi (34.5 bar)
• Maximum temperature is 50°F (18°C) above valve’s setting

Applications:
• Refrigeration - Racks
• Capacity 1/3 thru 5 tons R-22

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Related Documents

×

687PDC
840599