Support Brackets for Accumulators(AP) | Product Series

Filter by

    No filters selected

Accessory Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Support Brackets for Accumulators(AP)

Support Brackets for Accumulators(AP) OBSOLETE

Support Brackets for Accumulators(AP)

Technical Specifications

  • Product Type: CE89, CE108, CE159A, EF2, EF3
  • Materials of Construction: Carbon
  • Width: 130 to 370 mm
  • Height: 140 to 1405 mm
  • Weight: 0.8 to 20 kg
  • Design Factor: /
  • Mounting Hole Diameter: 2, 4
Safety Warning

Full Product Description

Accumulator Brackets are designed to safely and securely support accumulators in a vertical position. They are available for all accumulator (bladder, piston, hydracushion etc) model weights and sizes and can be designed for hostile environments with protective coatings. Brackets calculated according to accumulator weight.

Brackets are supplied with a rubber cushion band to protect the shell and protective coating, and to avoid vibration. Brackets are also available in Stainless steel.

A selection of part numbers have been included however please contact us for more options. All dimensions and technical information for the part numbers included on this page are included in the Accumulator Catalogue which can be downloaded from the Product Support tab.

Markets:
• Industrial
• Mobile
• Energy
• Processing
• Oil and Gas
• Defense
• Renewable
• Marine
• Mining
• Natural ressources
• HVAC

Features/Benefits:
• Designed to safety and securely support accumulators in a vertical position.
• Wide range of sizes to suit all accumulator models (bladder, piston, hydracushion etc.) and types.
• Protective coatings available with materials to suit hostile environments.
• In addition to the bracket we would suggest using accumulator clamps to secure an accumulator.

Applications
• Agricultural equipment
• Construction equipment
• Forestry
• Handling/Cranes
• Wind Energy
• Hydraulic Power Units
• Lubrication Systems
• Power Generation
• Energy Transmission & Distribution
• Defence
• Air & Gas Compressors
• Test rig
• Entertainment Automation
• Moulding
• Plastic Presses
• Die Casting
• Vehicle Assembly Facilities
• Machine Tools
• Marine
• O & G

For more information, please download our accumulator catalogue or contact your local Parker Sales Company.

Formerly branded as Olaer and Olaer Fawcett Christie.

Related Documents

Literature and Reference Materials
Support--Parker--125552
×
Products Accessory Type
20151903620 Support bracket suitable for 1 - 5 Litres Accumulators
20118703620 Support bracket suitable for 4, 6 & 10 Litres EHV Accumulators
20109003620 Support bracket suitable for 10 - 50 Litre EHV Accumulators less than 550 bar
20217700125 Mounting frames for EHV 32 - 50 Litres
20217600125 Mounting frames for EHV 10 - 24.5 Litres

687PDC
C38281