STREAMSHIELD Vent Panels | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
STREAMSHIELD Vent Panels

STREAMSHIELD Vent Panels

Parker Chomerics STREAMSHIELD™ Vent Panels serve as a high performance, economical solution to EMI and airflow issues for telecommunications and information technology markets

Full Product Description

Parker Chomerics family of honeycomb vents are utilized in electronics enclosures where EMI shielding and heat dissipation are required for long-term performance. Specific design considerations for honeycomb vents include overall size, EMI attenuation values, airflow rates, corrosion prevention, durability, and flame resistance. Parker Chomerics has a variety of vents that each serve specific applications or meet industry design needs.

Parker Chomerics STREAMSHIELD™ Vent Panels serve as a high performance, economical solution to EMI and airflow issues for telecommunications and information technology markets. These vents provide a sophisticated solution for regulatory standards to emissions suppression and heat management within electronics housings. There is an incredible amount of customization available, including but not limited to: alternative honeycomb cell sizes and thicknesses, custom sized frames, custom fastener hole patterns, coatings/platings, protective grilles, and specialty hardware.

Features and Benefits:
• Lightweight Design
• Economical Solution
• Excellent shielding (50 dB @ 10 GHz)
• Excellent aspect ratio for airflow (95% open area)
• Rapid prototyping and customization
• Availability of intumescent coating for fire containment

Typical Applications:
• Test equipment
• Wireless/Wireline Infrastructures
• Personal Computers
• Network Servers, Cabinets, and Enclosures
• Cellular Base Stations
• Rack-mounted power amplifiers
• High speed routers

Related Documents

×

687PDC
179336