Standard Pilot Vented Load Control Valves | Product Series

Filter by

    No filters selected

Maximum Flow Rate

Pilot Pressure Ratio

Adjustment Mechanism

Mounting Type

Holding Pressure

Pressure Control Range

Port Size

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Standard Pilot Vented Load Control Valves

Standard Pilot Vented Load Control Valves

Parker’s vented load control valves are designed to operate independent of downstream pressure to prevent runaway loads under all dynamic conditions, handling pressures up to 350 bar (5000 psi) and flows up to 113 lpm (30 gpm).

Technical Specifications

  • Maximum Flow Rate: 5.3, 10, 15, 15.9, 25, 30, 48 Gal/min, 20, 37.5, 46.25, 60, 93.75, 112.5, 180 L/min
  • Pilot Pressure Ratio: 1:1, 3:1, 4.5:1, 4:1, 5:1, 6:1, 7:1, 8:1, 10:1, 15:1
  • Adjustment Mechanism: N/A, Screw, Shimmed (non-adjustable), Standard (adjustable), Tamper Resistant
  • Mounting Type: Double Gasket, Double Inline, Single Gasket, Single Inline, Threaded Cartridge Valve
  • Holding Pressure: 500, 1000, 1500, 2000, 2500, 3000, 3120, 3500, 5000 psi, 34.5, 69, 105, 140, 170, 210, 215, 240, 350 bar
  • Pressure Control Range: N/A, 250-500, 500-1500, 725-5000, 725-6000, 1450-5000, 1500-3000 psi, N/A, 17.2-34.5, 34.5-103.4, 50-350, 50-420, 100-350, 105-210 bar
  • Port Size: N/A, SAE-6, SAE-8
  • Seal Material: Nitrile, Fluorocarbon
  • Flow Rate: 5.3, 10, 15, 15.9, 25, 30, 48 Gal/min, 20, 37.5, 46.25, 60, 93.75, 112.5, 180 L/min
  • Maximum Operating Pressure: 3000, 5000, 6000 psi, 210, 350, 420 bar
  • Maximum Inlet Pressure Rating: 3000, 5000, 6000 psi, 210, 350, 420 bar
  • Pressure Control Sensitivity: N/A, 725 per turn, 1220 per turn, 1335 per turn, 1650 per turn psi, N/A, 50 per turn, 84 per turn, 92 per turn, 114 per turn bar
  • Function: Counterbalance Valve
  • Actuation Type: Pilot Operated, Vented
  • Pilot Location: External, Internal
  • Body Material: N/A, Aluminum
  • Flow Direction: Cylinder port 1, Cylinder port 2, Cylinder port C, Valve port 2, Valve port 3, Valve port V, Pilot port 1, Pilot port 3, Pilot port P
  • Leak Rate: 5 @ 80% of setting, 6 @ 1450 PSI (100 BAR) drops/min
  • Cavity Size: N/A, 53-1, 68-1, 3C, CDD-1010, CDD-1036
  • Installation Torque: N/A, 30, 54, 68-75, 85, 102-108 Nm, N/A, 22, 40, 50-55, 63, 75-80 lb-ft
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Valve Material: All parts steel. All operating parts hardened steel
  • Operating Temperature: -30 to +250, -15 to +400 °F, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +250, +400 °F, +121, +204 °C
  • Minimum Operating Temperature: -30, -15 °F, -34, -26 °C
  • Weight: 0.18 to 4.5 lbs, 0.08 to 2.05 kg
Safety Warning

Full Product Description

Parker’s vented to atmosphere load holding/counterbalance valves are a combination of a relief, sequence, and flow control valve that can handle pressures up to 350 bar (5000 psi) and flows up to 113 lpm (30 gpm). These robust valves allow the operator to maintain control of the load by preventing it from overrunning the pump while also protecting against thermal expansion. The wide selection of pilot ratios enables the valve to open at pressures much lower than the spring pressure setting, allowing consistent control of the load throughout its lowering cycle. Because these valves spring chamber are vented to atmosphere, the valve will not be affected by changes in return pressure. Parker’s vented load holding valves are ideal in closed center circuits where there is need to control pressure using an auxiliary relief valve.

Markets:
• Aerial
• Construction Equipment
• Material Handling Equipment
• Miscellaneous Industrial
• Miscellaneous Mobile

Features/Benefits:
• Vented to atmosphere, no additional drain line required
• Hardened, precision ground parts for durability
• Poppet style construction with minimal leakage
• Tamperproof versions available
• Single cartridge valve with integral reverse flow check valve
• Available pilot ratios from 8:1 to 3:1
• All external parts zinc plated

Applications:
• Load holding
• Position holding

Additional Technical Insight:
The load control valves are load assisted i.e the pilot pressure acts on the difference between the setting and the load at the pilot ratio.
The valve should always be set at a minimum of 30% higher than the maximum load induced pressure to ensure the valve closes correctly.
Sizing a counterbalance valve needs care in that the flow required is usually higher than system pump flow, as in the case with a cylinder application (retract flow could be twice the system flow) though oversizing the valve could cause instability.
Because of  dynamic load variations in many applications, it may be necessary to use a lower pilot ratio or fit an orifice in the pilot line in order to gain stability.

Related Documents

×
Products Maximum Flow Rate Pilot Pressure Ratio Adjustment Mechanism Mounting Type Holding Pressure Pressure Control Range Port Size Seal Material
E6B020ZN 5.3 GAL/MIN, 20 L/MIN 4.5:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 725-6000 PSI, 50-420 BAR N/A Nitrile
E6B020ZV 5.3 GAL/MIN, 20 L/MIN 4.5:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 725-6000 PSI, 50-420 BAR N/A Fluorocarbon
E6B020TN 5.3 GAL/MIN, 20 L/MIN 4.5:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 725-6000 PSI, 50-420 BAR N/A Nitrile
E6B020TV 5.3 GAL/MIN, 20 L/MIN 4.5:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 725-6000 PSI, 50-420 BAR N/A Fluorocarbon
E6K020ZN 5.3 GAL/MIN, 20 L/MIN 15:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 1450-5075 PSI, 100-350 BAR N/A Nitrile
E6K020ZV 5.3 GAL/MIN, 20 L/MIN 15:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 1450-5075 PSI, 100-350 BAR N/A Fluorocarbon
E6K020TN 5.3 GAL/MIN, 20 L/MIN 15:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 1450-5075 PSI, 100-350 BAR N/A Nitrile
E6K020TV 5.3 GAL/MIN, 20 L/MIN 15:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 1450-5075 PSI, 100-350 BAR N/A Fluorocarbon
E6B040ZNMK3 15.9 GAL/MIN, 60 L/MIN 3:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E6B040ZVMK3 15.9 GAL/MIN, 60 L/MIN 3:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
MHB-015-WBBE-51E 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Single Gasket 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-6 Nitrile
MHB-015-WBBE-52E 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Single Gasket 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-015-WBBH-51E 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Single Gasket 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAE SAE-6 Nitrile
MHB-015-WBBH-52E 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Single Gasket 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAE SAE-8 Nitrile
MHB-015-WBDE-51N 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Double Inline 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-6 Nitrile
MHB-015-WBDE-52N 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Double Inline 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-015-WBDH-51N 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Double Inline 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAE SAE-6 Nitrile
MHB-015-WBDH-52N 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Double Inline 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAE SAE-8 Nitrile
MHB-015-WBEE-51N 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Double Gasket 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-6 Nitrile
MHB-015-WBEE-52N 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Double Gasket 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
E6B040TNMK3 15.9 GAL/MIN, 60 L/MIN 3:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E6B040TVMK3 15.9 GAL/MIN, 60 L/MIN 3:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
E6A060ZN409 48 GAL/MIN, 180 L/MIN 8:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E6A060ZV409 48 GAL/MIN, 180 L/MIN 8:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
E6A060TN409 48 GAL/MIN, 180 L/MIN 8:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E6A060TV409 48 GAL/MIN, 180 L/MIN 8:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
E6B060ZN409 48 GAL/MIN, 180 L/MIN 3:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E6B060ZV409 48 GAL/MIN, 180 L/MIN 3:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
E6B060TN409 48 GAL/MIN, 180 L/MIN 3:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E6B060TV409 48 GAL/MIN, 180 L/MIN 3:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
MHB-015-WBEH-51N 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Double Gasket 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAE SAE-6 Nitrile
MHB-015-WBEH-52N 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Double Gasket 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAE SAE-8 Nitrile
MHB-015-WEAE-51E 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Single Inline 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-6 Nitrile
MHB-015-WEAE-52E 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Single Inline 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-015-WEAH-51E 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Single Inline 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAE SAE-6 Nitrile
MHB-015-WEAH-52E 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Single Inline 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAE SAE-8 Nitrile
MHB-015-WEBE-51E 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Single Gasket 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-6 Nitrile
MHB-015-WEBE-52E 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Single Gasket 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-015-WEBH-51E 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Single Gasket 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAE SAE-6 Nitrile
MHB-015-WEBH-52E 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Single Gasket 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAE SAE-8 Nitrile
MHC-010-VANC-00B 10 GAL/MIN, 37.5 L/MIN 1:1 Shimmed (non-adjustable) Threaded Cartridge Valve 500 PSI, 34.5 BAR N/A N/A Nitrile
MHC-010-VANC-00F 10 GAL/MIN, 37.5 L/MIN 1:1 Shimmed (non-adjustable) Threaded Cartridge Valve 500 PSI, 34.5 BAR N/A N/A Fluorocarbon
MHC-010-VAND-00B 10 GAL/MIN, 37.5 L/MIN 1:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Nitrile
MHC-010-VAND-00F 10 GAL/MIN, 37.5 L/MIN 1:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Fluorocarbon
MHC-010-VASC-00B 10 GAL/MIN, 37.5 L/MIN 1:1 Standard (adjustable) Threaded Cartridge Valve 500 PSI, 34.5 BAR N/A N/A Nitrile
MHC-010-VASC-00F 10 GAL/MIN, 37.5 L/MIN 1:1 Standard (adjustable) Threaded Cartridge Valve 500 PSI, 34.5 BAR N/A N/A Fluorocarbon
MHC-010-VASD-00B 10 GAL/MIN, 37.5 L/MIN 1:1 Standard (adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Nitrile
MHC-010-VASD-00F 10 GAL/MIN, 37.5 L/MIN 1:1 Standard (adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Fluorocarbon
MHC-010-VBND-00B 10 GAL/MIN, 37.5 L/MIN 4:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Nitrile
MHC-010-VBND-00F 10 GAL/MIN, 37.5 L/MIN 4:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Fluorocarbon
MHB-015-WEDE-51N 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Double Inline 1500 PSI, 105 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-6 Nitrile
MHB-015-WEDE-52N 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Double Inline 1500 PSI, 105 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-015-WEDH-51N 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Double Inline 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAE SAE-6 Nitrile
MHB-015-WEDH-52N 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Double Inline 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAE SAE-8 Nitrile
MHB-015-WEEE-51N 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Double Gasket 1500 PSI, 105 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-6 Nitrile
MHB-015-WEEE-52N 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Double Gasket 1500 PSI, 105 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-015-WEEH-51N 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Double Gasket 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAE SAE-6 Nitrile
MHB-015-WEEH-52N 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Double Gasket 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAE SAE-8 Nitrile
MHB-015-WJAE-51E 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Single Inline 1500 PSI, 105 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-6 Nitrile
MHB-015-WJAE-52E 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Single Inline 1500 PSI, 105 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHC-010-VBNE-00B 10 GAL/MIN, 37.5 L/MIN 4:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1500 PSI, 105 BAR N/A N/A Nitrile
MHC-010-VBNE-00F 10 GAL/MIN, 37.5 L/MIN 4:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1500 PSI, 105 BAR N/A N/A Fluorocarbon
MHC-010-VBNF-00B 10 GAL/MIN, 37.5 L/MIN 4:1 Shimmed (non-adjustable) Threaded Cartridge Valve 2000 PSI, 140 BAR N/A N/A Nitrile
MHC-010-VBNF-00F 10 GAL/MIN, 37.5 L/MIN 4:1 Shimmed (non-adjustable) Threaded Cartridge Valve 2000 PSI, 140 BAR N/A N/A Fluorocarbon
MHC-010-VBNG-00B 10 GAL/MIN, 37.5 L/MIN 4:1 Shimmed (non-adjustable) Threaded Cartridge Valve 2500 PSI, 170 BAR N/A N/A Nitrile
MHC-010-VBNG-00F 10 GAL/MIN, 37.5 L/MIN 4:1 Shimmed (non-adjustable) Threaded Cartridge Valve 2500 PSI, 170 BAR N/A N/A Fluorocarbon
MHC-010-VBNH-00B 10 GAL/MIN, 37.5 L/MIN 4:1 Shimmed (non-adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Nitrile
MHC-010-VBNH-00F 10 GAL/MIN, 37.5 L/MIN 4:1 Shimmed (non-adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Fluorocarbon
MHC-010-VBSD-00B 10 GAL/MIN, 37.5 L/MIN 4:1 Standard (adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Nitrile
MHC-010-VBSD-00F 10 GAL/MIN, 37.5 L/MIN 4:1 Standard (adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Fluorocarbon
MHB-015-WJAH-51E 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Single Inline 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAE SAE-6 Nitrile
MHB-015-WJAH-52E 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Single Inline 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAE SAE-8 Nitrile
MHB-015-WJBE-51E 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Single Gasket 1500 PSI, 105 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-6 Nitrile
MHB-015-WJBE-52E 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Single Gasket 1500 PSI, 105 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-015-WJBH-51E 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Single Gasket 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAE SAE-6 Nitrile
MHB-015-WJBH-52E 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Single Gasket 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAE SAE-8 Nitrile
MHB-015-WJDE-51N 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Double Inline 1500 PSI, 105 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-6 Nitrile
MHB-015-WJDE-52N 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Double Inline 1500 PSI, 105 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-015-WJDH-51N 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Double Inline 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAE SAE-6 Nitrile
MHB-015-WJDH-52N 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Double Inline 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAE SAE-8 Nitrile
MHC-010-VBSE-00B 10 GAL/MIN, 37.5 L/MIN 4:1 Standard (adjustable) Threaded Cartridge Valve 1500 PSI, 105 BAR N/A N/A Nitrile
MHC-010-VBSE-00F 10 GAL/MIN, 37.5 L/MIN 4:1 Standard (adjustable) Threaded Cartridge Valve 1500 PSI, 105 BAR N/A N/A Fluorocarbon
MHC-010-VBSF-00B 10 GAL/MIN, 37.5 L/MIN 4:1 Standard (adjustable) Threaded Cartridge Valve 2000 PSI, 140 BAR N/A N/A Nitrile
MHC-010-VBSF-00F 10 GAL/MIN, 37.5 L/MIN 4:1 Standard (adjustable) Threaded Cartridge Valve 2000 PSI, 140 BAR N/A N/A Fluorocarbon
MHC-010-VBSG-00B 10 GAL/MIN, 37.5 L/MIN 4:1 Standard (adjustable) Threaded Cartridge Valve 2500 PSI, 170 BAR N/A N/A Nitrile
MHC-010-VBSG-00F 10 GAL/MIN, 37.5 L/MIN 4:1 Standard (adjustable) Threaded Cartridge Valve 2500 PSI, 170 BAR N/A N/A Fluorocarbon
MHC-010-VBSH-00B 10 GAL/MIN, 37.5 L/MIN 4:1 Standard (adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Nitrile
MHC-010-VBSH-00F 10 GAL/MIN, 37.5 L/MIN 4:1 Standard (adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Fluorocarbon
MHC-010-VFND-00B 10 GAL/MIN, 37.5 L/MIN 7:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Nitrile
MHC-010-VFND-00F 10 GAL/MIN, 37.5 L/MIN 7:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Fluorocarbon
MHB-015-WJEE-51N 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Double Gasket 1500 PSI, 105 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-6 Nitrile
MHB-015-WJEE-52N 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Double Gasket 1500 PSI, 105 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-015-WJEH-51N 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Double Gasket 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAE SAE-6 Nitrile
MHB-015-WJEH-52N 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Double Gasket 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAE SAE-8 Nitrile
MHB-030-WAAC-52E 30 GAL/MIN, 112.5 L/MIN 1:1 Tamper Resistant Single Inline 500 PSI, 34.5 BAR 250-500 PSI, 17.2-34.5 BAR SAE-8 Nitrile
MHB-030-WABC-52E 30 GAL/MIN, 112.5 L/MIN 1:1 Tamper Resistant Single Gasket 500 PSI, 34.5 BAR 250-500 PSI, 17.2-34.5 BAR SAE-8 Nitrile
MHB-030-WADC-52N 30 GAL/MIN, 112.5 L/MIN 1:1 Tamper Resistant Double Inline 500 PSI, 34.5 BAR 250-500 PSI, 17.2-34.5 BAR SAE-8 Nitrile
MHB-030-WBAE-52E 30 GAL/MIN, 112.5 L/MIN 3:1 Tamper Resistant Single Inline 1500 PSI, 105 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-030-WBAH-52E 30 GAL/MIN, 112.5 L/MIN 3:1 Tamper Resistant Single Inline 3000 PSI, 210 BAR 105-210 B SAE-8 Nitrile
MHB-030-WBBE-52E 30 GAL/MIN, 112.5 L/MIN 3:1 Tamper Resistant Single Gasket 1500 PSI, 105 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHC-010-VFNE-00B 10 GAL/MIN, 37.5 L/MIN 7:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1500 PSI, 105 BAR N/A N/A Nitrile
MHC-010-VFNE-00F 10 GAL/MIN, 37.5 L/MIN 7:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1500 PSI, 105 BAR N/A N/A Fluorocarbon
MHC-010-VFNF-00B 10 GAL/MIN, 37.5 L/MIN 7:1 Shimmed (non-adjustable) Threaded Cartridge Valve 2000 PSI, 140 BAR N/A N/A Nitrile
MHC-010-VFNF-00F 10 GAL/MIN, 37.5 L/MIN 7:1 Shimmed (non-adjustable) Threaded Cartridge Valve 2000 PSI, 140 BAR N/A N/A Fluorocarbon
MHC-010-VFNG-00B 10 GAL/MIN, 37.5 L/MIN 7:1 Shimmed (non-adjustable) Threaded Cartridge Valve 2500 PSI, 170 BAR N/A N/A Nitrile
MHC-010-VFNG-00F 10 GAL/MIN, 37.5 L/MIN 7:1 Shimmed (non-adjustable) Threaded Cartridge Valve 2500 PSI, 170 BAR N/A N/A Fluorocarbon
MHC-010-VFNH-00B 10 GAL/MIN, 37.5 L/MIN 7:1 Shimmed (non-adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Nitrile
MHC-010-VFNH-00F 10 GAL/MIN, 37.5 L/MIN 7:1 Shimmed (non-adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Fluorocarbon
MHC-010-VFNK-00B 10 GAL/MIN, 37.5 L/MIN 7:1 Shimmed (non-adjustable) Threaded Cartridge Valve 5000 PSI, 350 BAR N/A N/A Nitrile
MHC-010-VFNK-00F 10 GAL/MIN, 37.5 L/MIN 7:1 Shimmed (non-adjustable) Threaded Cartridge Valve 5000 PSI, 350 BAR N/A N/A Fluorocarbon
MHB-030-WBBH-52E 30 GAL/MIN, 112.5 L/MIN 3:1 Tamper Resistant Single Gasket 3000 PSI, 210 BAR 105-210 B SAE-8 Nitrile
MHB-030-WBDE-52N 30 GAL/MIN, 112.5 L/MIN 3:1 Tamper Resistant Double Inline 1500 PSI, 105 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-030-WBDH-52N 30 GAL/MIN, 112.5 L/MIN 3:1 Tamper Resistant Double Inline 3000 PSI, 210 BAR 105-210 B SAE-8 Nitrile
MHB-030-WEAE-52E 30 GAL/MIN, 112.5 L/MIN 6:1 Tamper Resistant Single Inline 1500 PSI, 105 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-030-WEAH-52E 30 GAL/MIN, 112.5 L/MIN 6:1 Tamper Resistant Single Inline 3000 PSI, 210 BAR 105-210 B SAE-8 Nitrile
MHB-030-WEBE-52E 30 GAL/MIN, 112.5 L/MIN 6:1 Tamper Resistant Single Gasket 1500 PSI, 105 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-030-WEBH-52E 30 GAL/MIN, 112.5 L/MIN 6:1 Tamper Resistant Single Gasket 3000 PSI, 210 BAR 105-210 B SAE-8 Nitrile
MHB-030-WEDE-52N 30 GAL/MIN, 112.5 L/MIN 6:1 Tamper Resistant Double Inline 1500 PSI, 105 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-030-WEDH-52N 30 GAL/MIN, 112.5 L/MIN 6:1 Tamper Resistant Double Inline 3000 PSI, 210 BAR 105-210 B SAE-8 Nitrile
MHB-030-WJAE-52E 30 GAL/MIN, 112.5 L/MIN 10:1 Tamper Resistant Single Inline 1500 PSI, 105 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHC-010-VFSD-00B 10 GAL/MIN, 37.5 L/MIN 7:1 Standard (adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Nitrile
MHC-010-VFSD-00F 10 GAL/MIN, 37.5 L/MIN 7:1 Standard (adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Fluorocarbon
MHC-010-VFSE-00B 10 GAL/MIN, 37.5 L/MIN 7:1 Standard (adjustable) Threaded Cartridge Valve 1500 PSI, 105 BAR N/A N/A Nitrile
MHC-010-VFSE-00F 10 GAL/MIN, 37.5 L/MIN 7:1 Standard (adjustable) Threaded Cartridge Valve 1500 PSI, 105 BAR N/A N/A Fluorocarbon
MHC-010-VFSF-00B 10 GAL/MIN, 37.5 L/MIN 7:1 Standard (adjustable) Threaded Cartridge Valve 2000 PSI, 140 BAR N/A N/A Nitrile
MHC-010-VFSF-00F 10 GAL/MIN, 37.5 L/MIN 7:1 Standard (adjustable) Threaded Cartridge Valve 2000 PSI, 140 BAR N/A N/A Fluorocarbon
MHC-010-VFSG-00B 10 GAL/MIN, 37.5 L/MIN 7:1 Standard (adjustable) Threaded Cartridge Valve 2500 PSI, 170 BAR N/A N/A Nitrile
MHC-010-VFSG-00F 10 GAL/MIN, 37.5 L/MIN 7:1 Standard (adjustable) Threaded Cartridge Valve 2500 PSI, 170 BAR N/A N/A Fluorocarbon
MHC-010-VFSH-00B 10 GAL/MIN, 37.5 L/MIN 7:1 Standard (adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Nitrile
MHC-010-VFSH-00F 10 GAL/MIN, 37.5 L/MIN 7:1 Standard (adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Fluorocarbon
MHB-030-WJAH-52E 30 GAL/MIN, 112.5 L/MIN 10:1 Tamper Resistant Single Inline 3000 PSI, 210 BAR 105-210 B SAE-8 Nitrile
MHB-030-WJBE-52E 30 GAL/MIN, 112.5 L/MIN 10:1 Tamper Resistant Single Gasket 1500 PSI, 105 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-030-WJBH-52E 30 GAL/MIN, 112.5 L/MIN 10:1 Tamper Resistant Single Gasket 3000 PSI, 210 BAR 105-210 B SAE-8 Nitrile
MHB-030-WJDE-52N 30 GAL/MIN, 112.5 L/MIN 10:1 Tamper Resistant Double Inline 1500 PSI, 105 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-030-WJDH-52N 30 GAL/MIN, 112.5 L/MIN 10:1 Tamper Resistant Double Inline 3000 PSI, 210 BAR 105-210 B SAE-8 Nitrile
MHC-010-VFSK-00B 10 GAL/MIN, 37.5 L/MIN 7:1 Standard (adjustable) Threaded Cartridge Valve 5000 PSI, 350 BAR N/A N/A Nitrile
MHC-010-VFSK-00F 10 GAL/MIN, 37.5 L/MIN 7:1 Standard (adjustable) Threaded Cartridge Valve 5000 PSI, 350 BAR N/A N/A Fluorocarbon
MHC-010-VJND-00B 10 GAL/MIN, 37.5 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Nitrile
MHC-010-VJND-00F 10 GAL/MIN, 37.5 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Fluorocarbon
MHC-010-VJNE-00B 10 GAL/MIN, 37.5 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1500 PSI, 105 BAR N/A N/A Nitrile
MHC-010-VJNE-00F 10 GAL/MIN, 37.5 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1500 PSI, 105 BAR N/A N/A Fluorocarbon
MHC-010-VJNF-00B 10 GAL/MIN, 37.5 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 2000 PSI, 140 BAR N/A N/A Nitrile
MHC-010-VJNF-00F 10 GAL/MIN, 37.5 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 2000 PSI, 140 BAR N/A N/A Fluorocarbon
MHC-010-VJNG-00B 10 GAL/MIN, 37.5 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 2500 PSI, 170 BAR N/A N/A Nitrile
MHC-010-VJNG-00F 10 GAL/MIN, 37.5 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 2500 PSI, 170 BAR N/A N/A Fluorocarbon
MHC-010-VJNH-00B 10 GAL/MIN, 37.5 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Nitrile
MHC-010-VJNH-00F 10 GAL/MIN, 37.5 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Fluorocarbon
MHC-010-VJNK-00B 10 GAL/MIN, 37.5 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 5000 PSI, 350 BAR N/A N/A Nitrile
MHC-010-VJNK-00F 10 GAL/MIN, 37.5 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 5000 PSI, 350 BAR N/A N/A Fluorocarbon
MHC-010-VJSD-00B 10 GAL/MIN, 37.5 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Nitrile
MHC-010-VJSD-00F 10 GAL/MIN, 37.5 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Fluorocarbon
MHC-010-VJSE-00B 10 GAL/MIN, 37.5 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 1500 PSI, 105 BAR N/A N/A Nitrile
MHC-010-VJSE-00F 10 GAL/MIN, 37.5 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 1500 PSI, 105 BAR N/A N/A Fluorocarbon
MHC-010-VJSF-00B 10 GAL/MIN, 37.5 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 2000 PSI, 140 BAR N/A N/A Nitrile
MHC-010-VJSF-00F 10 GAL/MIN, 37.5 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 2000 PSI, 140 BAR N/A N/A Fluorocarbon
MHC-010-VJSG-00B 10 GAL/MIN, 37.5 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 2500 PSI, 170 BAR N/A N/A Nitrile
MHC-010-VJSG-00F 10 GAL/MIN, 37.5 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 2500 PSI, 170 BAR N/A N/A Fluorocarbon
MHC-010-VJSH-00B 10 GAL/MIN, 37.5 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Nitrile
MHC-010-VJSH-00F 10 GAL/MIN, 37.5 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Fluorocarbon
MHC-010-VJSK-00B 10 GAL/MIN, 37.5 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 5000 PSI, 350 BAR N/A N/A Nitrile
MHC-010-VJSK-00F 10 GAL/MIN, 37.5 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 5000 PSI, 350 BAR N/A N/A Fluorocarbon
MHC-022-VANC-00B 25 GAL/MIN, 93.75 L/MIN 1:1 Shimmed (non-adjustable) Threaded Cartridge Valve 500 PSI, 34.5 BAR N/A N/A Nitrile
MHC-022-VANC-00F 25 GAL/MIN, 93.75 L/MIN 1:1 Shimmed (non-adjustable) Threaded Cartridge Valve 500 PSI, 34.5 BAR N/A N/A Fluorocarbon
MHC-022-VASC-00B 25 GAL/MIN, 93.75 L/MIN 1:1 Standard (adjustable) Threaded Cartridge Valve 500 PSI, 34.5 BAR N/A N/A Nitrile
MHC-022-VASC-00F 25 GAL/MIN, 93.75 L/MIN 1:1 Standard (adjustable) Threaded Cartridge Valve 500 PSI, 34.5 BAR N/A N/A Fluorocarbon
MHC-022-VCNE-00B 25 GAL/MIN, 93.75 L/MIN 5:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1500 PSI, 105 BAR N/A N/A Nitrile
MHC-022-VCNE-00F 25 GAL/MIN, 93.75 L/MIN 5:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1500 PSI, 105 BAR N/A N/A Fluorocarbon
MHC-022-VCNH-00B 25 GAL/MIN, 93.75 L/MIN 5:1 Shimmed (non-adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Nitrile
MHC-022-VCNH-00F 25 GAL/MIN, 93.75 L/MIN 5:1 Shimmed (non-adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Fluorocarbon
MHC-022-VCNJ-00B 25 GAL/MIN, 93.75 L/MIN 5:1 Shimmed (non-adjustable) Threaded Cartridge Valve 3500 PSI, 240 BAR N/A N/A Nitrile
MHC-022-VCNJ-00F 25 GAL/MIN, 93.75 L/MIN 5:1 Shimmed (non-adjustable) Threaded Cartridge Valve 3500 PSI, 240 BAR N/A N/A Fluorocarbon
MHC-022-VCSE-00B 25 GAL/MIN, 93.75 L/MIN 5:1 Standard (adjustable) Threaded Cartridge Valve 1500 PSI, 105 BAR N/A N/A Nitrile
MHC-022-VCSE-00F 25 GAL/MIN, 93.75 L/MIN 5:1 Standard (adjustable) Threaded Cartridge Valve 1500 PSI, 105 BAR N/A N/A Fluorocarbon
MHC-022-VCSH-00B 25 GAL/MIN, 93.75 L/MIN 5:1 Standard (adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Nitrile
MHC-022-VCSH-00F 25 GAL/MIN, 93.75 L/MIN 5:1 Standard (adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Fluorocarbon
MHC-022-VCSJ-00B 25 GAL/MIN, 93.75 L/MIN 5:1 Standard (adjustable) Threaded Cartridge Valve 3500 PSI, 240 BAR N/A N/A Nitrile
MHC-022-VCSJ-00F 25 GAL/MIN, 93.75 L/MIN 5:1 Standard (adjustable) Threaded Cartridge Valve 3500 PSI, 240 BAR N/A N/A Fluorocarbon
MHC-022-VJNE-00B 25 GAL/MIN, 93.75 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1500 PSI, 105 BAR N/A N/A Nitrile
MHC-022-VJNE-00F 25 GAL/MIN, 93.75 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1500 PSI, 105 BAR N/A N/A Fluorocarbon
MHC-022-VJNH-00B 25 GAL/MIN, 93.75 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Nitrile
MHC-022-VJNH-00F 25 GAL/MIN, 93.75 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Fluorocarbon
MHC-022-VJNJ-00B 25 GAL/MIN, 93.75 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 3500 PSI, 240 BAR N/A N/A Nitrile
MHC-022-VJNJ-00F 25 GAL/MIN, 93.75 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 3500 PSI, 240 BAR N/A N/A Fluorocarbon
MHC-022-VJNK-00B 25 GAL/MIN, 93.75 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 5000 PSI, 350 BAR N/A N/A Nitrile
MHC-022-VJNK-00F 25 GAL/MIN, 93.75 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 5000 PSI, 350 BAR N/A N/A Fluorocarbon
MHC-022-VJSE-00B 25 GAL/MIN, 93.75 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 1500 PSI, 105 BAR N/A N/A Nitrile
MHC-022-VJSE-00F 25 GAL/MIN, 93.75 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 1500 PSI, 105 BAR N/A N/A Fluorocarbon
MHC-022-VJSH-00B 25 GAL/MIN, 93.75 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Nitrile
MHC-022-VJSH-00F 25 GAL/MIN, 93.75 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Fluorocarbon
MHC-022-VJSJ-00B 25 GAL/MIN, 93.75 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 3500 PSI, 240 BAR N/A N/A Nitrile
MHC-022-VJSJ-00F 25 GAL/MIN, 93.75 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 3500 PSI, 240 BAR N/A N/A Fluorocarbon
MHC-022-VJSK-00B 25 GAL/MIN, 93.75 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 5000 PSI, 350 BAR N/A N/A Nitrile
MHC-022-VJSK-00F 25 GAL/MIN, 93.75 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 5000 PSI, 350 BAR N/A N/A Fluorocarbon
MHB-015-WAAC-51E 15 GAL/MIN, 56 L/MIN 1:1 Tamper Resistant Single Inline 500 PSI, 34.5 BAR 250-500 PSI, 17.2-34.5 BAR SAE-6 Nitrile
MHB-015-WAAC-52E 15 GAL/MIN, 56 L/MIN 1:1 Tamper Resistant Single Inline 500 PSI, 34.5 BAR 250-500 PSI, 17.2-34.5 BAR SAE-8 Nitrile
MHB-015-WABC-51E 15 GAL/MIN, 56 L/MIN 1:1 Tamper Resistant Single Gasket 500 PSI, 34.5 BAR 250-500 PSI, 17.2-34.5 BAR SAE-6 Nitrile
MHB-015-WABC-52E 15 GAL/MIN, 56 L/MIN 1:1 Tamper Resistant Single Gasket 500 PSI, 34.5 BAR 250-500 PSI, 17.2-34.5 BAR SAE-8 Nitrile
MHB-015-WADC-51N 15 GAL/MIN, 56 L/MIN 1:1 Tamper Resistant Double Inline 500 PSI, 34.5 BAR 250-500 PSI, 17.2-34.5 BAR SAE-6 Nitrile
MHB-015-WADC-52N 15 GAL/MIN, 56 L/MIN 1:1 Tamper Resistant Double Inline 500 PSI, 34.5 BAR 250-500 PSI, 17.2-34.5 BAR SAE-8 Nitrile
MHB-015-WAEC-51N 15 GAL/MIN, 56 L/MIN 1:1 Tamper Resistant Double Gasket 500 PSI, 34.5 BAR 250-500 PSI, 17.2-34.5 BAR SAE-6 Nitrile
MHB-015-WAEC-52N 15 GAL/MIN, 56 L/MIN 1:1 Tamper Resistant Double Gasket 500 PSI, 34.5 BAR 250-500 PSI, 17.2-34.5 BAR SAE-8 Nitrile
MHB-015-WBAE-51E 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Single Inline 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-6 Nitrile
MHB-015-WBAE-52E 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Single Inline 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-015-WBAH-51E 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Single Inline 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAE SAE-6 Nitrile
MHB-015-WBAH-52E 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Single Inline 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAE SAE-8 Nitrile

687PDC
327264