Stainless Steel Particulate Filter - PF504 (Miniature) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Stainless Steel Particulate Filter - PF504 (Miniature)

Stainless Steel Particulate Filter - PF504 (Miniature)

The PF504 is used for the removal of solid particle contaminants down to 5 micron and the separation of bulk liquids. This type of filter is generally used in industrial applications where liquid water, oil, and harmful dirt particles must be removed.

Technical Specifications

  • Brand: Parker
  • Product Type: Miniature
  • Filter Element Type: 5 Micron | 20 Micron
  • Port Size: 1/2 inch
  • Drain Option: Manual Twist Drain | Automatic Float Drain
  • Port Type: NPT | BSPP
  • Maximum Inlet Pressure Rating: 0 to 300 psig (Manual Twist Drain), 10 to 175 psig (Automatic Pulse Drain), 0 to 20.7 bar (Manual Twist Drain), 0 to 12 bar (Automatic Pulse Drain)
  • Operating Temperature: 0 to 180 °F (Manual Twist Drain), 32 to 150 °F (Automatic Pulse Drain), -18 to 82 °C (Manual Twist Drain), 0 to 66 °C (Automatic Pulse Drain)
  • Flow Rate: 23 SCFM, 10.85 dm3/sec
  • Body Material: Stainless Steel
  • Bowl Type: Stainless Steel
  • Seal Material: Fluorocarbon
  • Weight: 0.6 lb, 0.27 kg
Safety Warning

Full Product Description

Parker's PF504 is a stainless steel miniature filter that delivers high moisture removal in a compact package. The PF504 is used for the removal of solid particle contaminants down to 5 micron and the separation of bulk liquids. This type of filter is generally used in industrial applications where liquid water, oil, and harmful dirt particles must be removed from the compressed air system. For specific flow and space restricted applications, this product can provide a solution that does not sacrifice performance. The PF504 meets NACE specifications MR-01 / ISO 15156 and can be easily configured for your application. 

Markets:
• Medical Applications
• Life Sciences
• Onshore
• Offshore
• Maritime Sector
• Aggressive Environment
• Food & Beverage

Features/Benefits:
• Stainless steel construction handles most corrosive environments
• Meets NACE specifications MR-01-75/ISO 15156
• 1/8" female threaded drain
• High Flow: 1/2" - 70 SCFM§

Applications:
• Food, beverage, process engineering
• Shipping and yachting
• Chemical environments and processing
• Oil and Gas applications
• Pharmaceutical and human medicine application
• Pulp and paper applications

Related Documents

×

687PDC
687577