Shuttle Valve - Series SSR | Product Series

Filter by

    No filters selected

Port Connection

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Shuttle Valve - Series SSR

Shuttle Valve - Series SSR

The shuttle valve series SSR is designed as a threaded cartridge valve. All parts are assembled in one unit and easy to mount.

Technical Specifications

  • Product Series: Check valve
  • Operation Type: Direct
  • Actuation Type: Oil pilot
  • Mounting Type: Screw-in mounting
  • Mounting Position: Unrestricted
  • Connection Size: N/A
  • Connection Type: N/A
  • Configuration: N/A
  • Maximum Operating Pressure: 350 bar
  • Cracking Pressure: N/A
  • Maximum Flow Rate: 40 / 60 L/min
  • Flow Direction: A to C or B to C
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Body Material: Steel
  • Seal Material: NBR, FPM
  • Weight: 0.5 kg (NG06), 0.8 kg (NG10)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's solid shuttle valve series SSR is a threaded cartridge valve in size NG06 or NG10 for a wide variety of applications. Since all parts are assembled in one unit, it is easy to mount and thereby ensures a cost-efficient installation.

Markets:
• Industrial

Features/Benefits:
• Little space required - for compact system design
• Easy assembly - saves costly time
• Leak-free - ensures reliable operation
• Short delivery time for most variations - no warehousing necessary

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Port Connection Seal Material
SSRB080E06 NG06 NBR
SSRB080E10 NG10 NBR
V-SSRB080E06 NG06 FPM
V-SSRB080E10 NG10 FPM

687PDC
687478