Spud Adapters, Series 7612 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Spud Adapters, Series 7612

Spud Adapters, Series 7612 OBSOLETE

Note: This product is no longer available - please contact us for further assistance

Technical Specifications

  • Application: Fittings
  • Fitting Type: Reusable
  • Materials of Construction: Carbon Steel
  • Hose Inside Diameter: 3/4 inch
  • Product Style: Spud Adapter
  • Shape: Straight
  • Port Size: 1-1/2" Ground Joint Male inch
  • Connection Thread Size: 3/4" Femail Pipe Straight inch
  • Weight: 1 lb/ea
  • Package Type: Cartons
  • Quantity per Box: 10
Safety Warning

Full Product Description

Parker's Series 7612 Spud Adapters are designed and machined to close tolerances for severe service commonly found in steam hose applications

Markets:
• General Industrial
• Oil & Gas

Features/Benefits:
• Designed and qualified for compatibility with Parker steam hose crimp fittings for superior performance and reliability.
• High grade carbon steel materials for durability.

Applications:
• Steam hose

Warning:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

Compliance, Certifications & Safety
Tube Fittings Division Frequently Asked Questions
×
Products
7612-750GFS3

687PDC
687583