Spacer SU (Triangular Contour) | Product Series

Filter by

    No filters selected

Height

Adhesive Type

Width

Profile Height

Profile Width

Cut to Length

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Spacer SU (Triangular Contour)

Spacer SU (Triangular Contour)

The Spacer SU with a triangular contour ensures compliance with a defined space between two assembly components. The advantage is a small contact pressure area vis-à-vis the mating component.

Technical Specifications

  • Unit of Measure: Meter, Piece
  • Shape: SU
  • Profile: Single Strand, Double Strand
  • Package Type: Roll, Strand
  • Polymer Material Options: Ethylene Propylene Rubber (EPM, EPR, EPDM)
  • Accuracy: E1, E2
  • Durometer: 60 to 70 Shore A
  • Adhesive Type: 5338, 5401, 5608, WH6008, ST1200
Safety Warning

Full Product Description

The Spacer SU (former profile DK) with a triangular contour ensures compliance with a defined space between two assembly components. The height of the spacer incl. the self-adhesive film is decisive for defining the size of the space. Thanks to its triangular contour the Spacer SU has the advantage of a small contact pressure area vis-à-vis the mating component.

Benefits:
 Optimal selection and coordination of the material
 Lamination with diverse adhesive systems available
 Optional forms of finalization, e. g. by kiss cutting to length (die cutting of the profile but not the substrate material)
 Advice on application techniques and finishing
 Delivery in the desired form: on rolls, in boxes/SLCs, single parts

Range of Application:
Spacers are most frequently used in automotive window assembly. They define the space required between the window glass and the body shell before the components are joined together by means of adhesive bonding. In addition, spacers are used for correct positioning in headlight assembly.

Shelf Life:
The spacers’ shelf life is 365 days from the date of manufacture. The expiration date is indicated on the packaging.
Shelf life is linked to the adhesive system and subject to correct storage of the products:
 Storage in the unopened original box
 Storage temperature: +4 to +38 °C
 Relative humidity: max. 95 %

Related Documents

Literature and Reference Materials
Spacers-- PTD3360
×
Products Height Adhesive Type Width Profile Height Profile Width Cut to Length
SU2920Z2020D 2.9 5338 4.5 2.0 5.0 20.0
SU29MWZ2020D 2.9 5338 4.5 2.0 5.0 By the Meter
SU3120Z2017D 3.1 5338 4.0 2.2 5.0 20.0
SU3120Z2024D 3.1 5338 4.0 2.2 4.0 20.0
SU3320Z2021D 3.3 ST1200 4.0 2.0 5.0 20.0
SU3620Z2024D 3.6 5338 4.0 2.7 4.0 20.0
SU4020Z2018D 4.05 5401 4.0 3.5 5.0 20.0
SU4120Z2024D 4.1 5338 4.0 3.2 4.0 20.0
SU4410Z2017D 4.4 5338 4.0 3.5 5.0 10.0
SU4420Z2017 4.4 5338 4.0 3.5 5.0 20.0
SU4420Z2017D 4.4 5338 4.0 3.5 5.0 20.0
SU4421Z2017D 4.4 5338 4.5 3.5 5.0 20.0
SU4440Z2017D 4.4 5338 4.0 3.5 5.0 40.0
SU4441Z2017 4.4 5338 4.5 3.5 5.0 40.0
SU4441Z2017D 4.4 5338 4.5 3.5 5.0 40.0
SU44M1Z2017D 4.4 5338 4.5 3.5 5.0 By the Meter
SU44M2Z2017D 4.4 5338 4.0 3.5 5.0 By the Meter
SU44MWZ2019 4.4 WH6008 4.0 3.5 5.0 By the Meter
SU4820Z2024D 4.8 5338 4.0 3.9 4.0 20.0
SU4920Z2017D 4.9 5338 4.5 4.0 5.5 20.0
SU5020Z2024 5.0 5338 4.0 4.1 4.0 20.0
SU5115Z2018D 5.05 5401 4.0 4.5 5.0 15.0
SU5120Z2018 5.05 5401 4.0 4.5 5.0 20.0
SU5120Z2018D 5.05 5401 4.0 4.5 5.0 20.0
SU5121Z2018 5.05 5401 4.0 4.5 5.0 20.0
SU51MWZ2018D 5.05 5401 4.0 4.5 5.0 By the Meter
SU5420Z2017 5.4 5338 4.0 4.5 5.0 20.0
SU5420Z2017D 5.4 5338 4.0 4.5 5.0 20.0
SU5420Z2017E10 5.4 5338 4.0 4.5 5.0 20.0
SU5420Z2017E2 5.4 5338 4.5 4.5 5.0 40.0
SU5420Z2017E8 5.4 5338 4.0 4.5 5.0 20.0
SU5420Z2024 5.4 5338 4.0 4.5 4.0 20.0
SU5440Z2017 5.4 5338 4.5 4.5 5.0 40.0
SU5441Z2017D 5.4 5338 4.0 4.5 5.0 40.0
SU5450Z2017D 5.4 5338 4.5 4.5 5.0 50.0
SU54M1Z2017D 5.4 5338 4.5 4.5 5.0 By the Meter
SU54M2Z2017D 5.4 5338 4.0 4.5 5.0 By the Meter
SU54M3Z2017D 5.4 5338 4.5 4.5 5.0 By the Meter
SU5615Z2016D 5.6 5338 4.0 4.7 5.0 15.0
SU5615Z2017D 5.6 5338 4.0 4.7 5.0 15.0
SU5620Z2016D 5.6 5338 4.0 4.7 5.0 20.0
SU5620Z2017D 5.6 5338 4.0 4.7 5.0 20.0
SU6620Z2026D 6.6 5608 4.0 5.7 5.0 20.0
SU7720Z2017D 7.7 5338 4.0 6.8 5.0 20.0

687PDC
687424