Spacer SF (Poka Yoke Contour) | Product Series

Filter by

    No filters selected

Width

Adhesive Type

Cut to Length

Profile Width

Profile Height

Height

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Spacer SF (Poka Yoke Contour)

Spacer SF (Poka Yoke Contour)

The Spacer SF with a poka yoke contour ensures compliance with a defined space between two assembly components. The advantage is a small and flexible contact pressure area vis-à-vis the mating component. Spacer SF has a curvature from.

Technical Specifications

  • Unit of Measure: Piece
  • Shape: SF
  • Profile: Double Strand
  • Package Type: Roll
  • Polymer Material Options: Ethylene Propylene Rubber (EPM, EPR, EPDM)
  • Accuracy: E2
  • Durometer: 60 Shore A
  • Adhesive Type: 5338
Safety Warning

Full Product Description

The Spacer SF (former profile PK) with a poka yoke contour ensures compliance with a defined space between two assembly components. The height of the spacer incl. the self-adhesive film is decisive for defining the size of the space.
Thanks to its poka yoke contour the Spacer PK has the advantage of a small and flexible contact pressure area vis-à-vis the mating component. A curvature distinguishes the Spacer SF from other spacers with similar geometries.

Benefits:
 Optimal selection and coordination of the material
 Lamination with diverse adhesive systems available
 Optional forms of finalization, e. g. by kiss cutting to length (die cutting of the profile but not the substrate material)
 Advice on application techniques and finishing
 Delivery in the desired form: on rolls, in boxes/SLCs, single parts

Range of Application:
Spacers are most frequently used in automotive window assembly. They define the space required between the window glass and the body shell before the components are joined together by means of adhesive bonding. In addition, spacers are used for correct positioning in headlight assembly. 

Shelf Life:
The spacers’ shelf life is 365 days from the date of manufacture. The expiration date is indicated on the packaging.
Shelf life is linked to the adhesive system and subject to correct storage of the products:
 Storage in the unopened original box
 Storage temperature: +4 to +38 °C
 Relative humidity: max. 95 %

Related Documents

Literature and Reference Materials
Spacers-- PTD3360
×
Products Width Adhesive Type Cut to Length Profile Width Profile Height Height
SF5615Z2022D 4.0 5338 15.0 4.5 4.7 5.6

687PDC
687424