SOFT-SHIELD Fabric Over Foam EMI Shielding Gaskets | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
SOFT-SHIELD Fabric Over Foam EMI Shielding Gaskets

SOFT-SHIELD Fabric Over Foam EMI Shielding Gaskets

Parker Chomerics SOFT-SHIELD® 3500, 3700, 4850 and 4850-STRIP Fabric Over Foam EMI Shielding Gaskets are low-closure EMI shielding gaskets for indoor applications.

Technical Specifications

  • Minimum Ambient Temperature: -40 °F, -40 °C
  • Maximum Ambient Temperature: 158 °F, 70 °C, 257 °F, 125 °C
  • Noise Shielding Level: 100 dB, 95 dB, 80 dB
  • Specifications Met: REACH, RoHS
  • Thickness: 0.015 to 1.575 inch, 0.381 to 40 mm
  • Width: 0.1 to 2.9 inch, 2.54 to 74 mm
  • Length: 0.13 to 600 inch, 3.30 to 15230 mm
  • Adhesive Type: With and Without Pressure Sensitive Adhesive (PSA)
  • Flammability Rating: UL 94 HF1, UL 94 V-0
Safety Warning

Full Product Description

Parker Chomerics SOFT-SHIELD® Fabric Over Foam EMI Shielding Gaskets are low-closure EMI shielding gaskets for indoor applications. The SOFT-SHIELD® family is available in two basic types of form factors: electrically conductive fabric jacketed over foam core construction, and true multi-planar, z-axis electrically conductive foam.
SOFT-SHIELD® Fabric Over Foam Options:

SOFT-SHIELD® 3500 – Plated Wrapped Fabric, Economical
• Operating temperature up to 70o C
• >100 dB shielding effectiveness 20 MHz to 10 GHz
• Low compression set of less than 15%
• Over 250 profiles/cross sections available
• Readily available in bulk, cut to length or with cut-outs / features
• Available with or without pressure sensitive adhesive (PSA)
• Fabric options of nickel-plated copper taffeta or nickel-plated copper polyester ripstop
• RoHS, REACH and UL 94 V-0 compliant

SOFT-SHIELD® 3700 – Plated Wrapped Fabric, High Temperature
• Operating temperature up to 125o C
• >100 dB shielding effectiveness from 100 MHz to 10 GHz
• Low compression set of less than 10%
• Available in square and rectangular cross sections
• Readily available in bulk, cut to length or with cut-outs / features
• Offered exclusively with pressure sensitive adhesive (PSA)
• Fabric option exclusively nickel-plated copper polyester ripstop
• RoHS, REACH and UL 94 V-0 compliant

SOFT-SHIELD® Multi-Planar Electrically Conductive Foam Gaskets:

SOFT-SHIELD® 4850 Multi-Planar Electrically Conductive Foam – UL 94 V-0
• >95 dB shielding effectiveness from 20 MHz to 10 GHz
• Low compression set of less than 15%
• Stable electrical performance (through resistance) after multiple closure cycles
• Excellent through resistance (< 30 milliohm @ 25% gasket deflection)
• Non-nickel bearing material (silver plated fibers)
• Available in cut sheets, bulk rolls, or custom die cut shapes
• Z-axis conductivity allows compartmental shielding
• At low deflection (5%) demonstrates optimal electrical performance
• With or without electrically conductive acrylic pressure sensitive adhesive (PSA)
• RoHS, REACH and UL 94 V-0 compliant

SOFT-SHIELD® 4850-STRIP Multi-Planar Electrically Conductive Foam Strips - UL 94 V-0
• Available in strips with standard widths and thicknesses and various length options
• >95 dB shielding effectiveness from 20 MHz to 10 GHz
• Low compression set of less than 15%
• Stable electrical performance (through resistance) after multiple closure cycles
• Excellent through resistance (< 30 milliohm @ 25% gasket deflection)
• Non-nickel bearing material (silver plated fibers)
• Z-axis conductivity allows compartmental shielding
• At low deflection (5%) demonstrates optimal electrical performance
• With or without electrically conductive acrylic pressure sensitive adhesive (PSA)
• RoHS, REACH and UL 94 V-0 compliant

Related Documents

×

687PDC
179336