Smart Fuel Metering Motor-Driven Pump | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Smart Fuel Metering Motor-Driven Pump

Smart Fuel Metering Motor-Driven Pump

This electric motor-driven gear pump assembly meters fuel directly to a gas turbine engine fuel manifold and nozzles.

Technical Specifications

  • Flow Rate: 700 PPH at 700 psi (jet fuel)
  • Operating Temperature: -65° to +185 °F
  • Duty Cycle: Continuous %
  • Pump Type: Pressure compensated spur gear
  • Motor Type: Permanent magnet brushless DC
  • Operating Speed: 0 to 4000 RPM
  • Controller Type: Digitial (DSP)
  • Communication Interface: CAN bus protocol
  • Sensor Type: RTD Fuel Temperature Sensor, pressure sensors include filter delta and pump discharge
  • Valve Type: Fuel shutoff solenoid, pressure relief, flow divider
  • Filter Type: Intergraded inlet filter
  • Port Type: -8, -3, and -4 (inlet and discharge)
  • Mounting Type: Frame/bracket
  • Weight: Dry: 25 lb
Safety Warning

Full Product Description

The fuel module functions as a self-contained variable speed electric motor-driven fuel metering pump that supplies fuel to the fuel manifold in a gas turbine engine. It is a completely sealed unit without drains or sumps. The unit is engine mounted and communicates directly with the engine FADEC (engine controller). It is fire resistant, withstanding direct flame for five minutes with optional fire shields.

APPLICATIONS:  
Fuel pump for an auxiliary power unit (APU) for commercial and military aircraft.

FEATURES AND ATTRIBUTES:
Replaces traditional engine controls with a bypass circuit with a compact fuel control with direct fuel metering. Engine mounted without a complicated gearbox pad needed for traditional pump mounting. Added features and components include:
• Electric motor and speed controller
• Power conditioning and circuit board heater
• Controller–area network (CAN) communication bus
• Fuel pump (boost and gear stages)
• Pump relief valve
• Fuel filter assembly (filter, bypass valve)
• Sensors include: filter differential pressure, absolute pressure and temp sensor
• Fuel shutoff valve (solenoid type)
• Flow divider valve drive type: space vector modulation field-oriented control
• Health monitoring: internal fault detection

OPTIONAL FEATURES:
Available with input power options of three phase 18 VAC or 46 VDC.   

Related Documents

×
Products
GTFSD4530

687PDC
687469