SLIMVENT Space Saving EMI Shielding Air Vents | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
SLIMVENT Space Saving EMI Shielding Air Vents

SLIMVENT Space Saving EMI Shielding Air Vents

SLIMVENT™ Space Saving EMI Shielding Air Vents panels are designed for low clearance or critical space limitations and are constructed of expanded aluminum or Monel® (nickel-copper alloy) foil instead of traditional honeycomb.

Technical Specifications

  • Frame Size: 0.187 in (4.75 mm) thick
  • Division: Chomerics Division
  • Product Type: EMI Shielded Air Ventilation Panel
  • Brand: Chomerics
  • Technology: Sealing & Shielding
  • Product Series: SLIMVENT Space Saving EMI Shielding Vents
  • Noise Shielding Level: 50 to 59 dB
  • Application: Commercial
Safety Warning

Full Product Description

Parker Chomerics SLIMVENT™ Space Saving EMI Shielding Air Vents panels are designed for low clearance or critical space limitations. They are constructed from expanded aluminum or Monel® (nickel-copper alloy) foil instead of traditional honeycomb.

SLIMVENT provides 50 dB of shielding at 10 GHz, and the narrow profile is ideal for accommodating critical space limitations at air intake and exhaust ports. The frame features an integral wire mesh gasket for EMI shielding at the mounting interface and are custom fabricated to specified dimensions.

Features and Benefits

•Slim, narrow design
•50 dB at 10 GHz
•Customizable
•Ideal for air intake and exhaust ports

Materials of Construction

•Expanded aluminum
•Monel® (nickel-copper alloy) foil

Coating Options

•Chromate conversion coating — clear or yellow, RoHS complaint available

Gasket Material Options

•COMBO STRIP® knitted Monel mesh and resilient elastomers
•SOFT-SHIELD® 3500 Fabric Over Foam EMI shielding gasket

Related Documents

×

687PDC
179336