Single-Use Bottle Mixing System, PureTain® | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Single-Use Bottle Mixing System, PureTain®

Single-Use Bottle Mixing System, PureTain®

Parker´s PureTain® bottle mixing system with integrated stirring function include magnetic stirrers made of PTFE (silicone-coated), which can be adapted to different process volumes.

Full Product Description

Parker´s PureTain® bottle mixing system with stirring function are suitable for use in both R&D and GMP environments. The availability of various bottle and magnetic stirrer sizes allows for easy upscaling. The special silicone coating of the PTFE magnetic stirrers enables the systems to be gamma-irradiated or delivered ready-to-use. In combination with the Parker PureTain® Bottle Caps, they facilitate a closed process, including the filling and transfer of solutions and media. A sampling function can also be integrated.


Our process specialists will be pleased to discuss your requirements and work with you to find the best solution for your application. Please contact us for more information.


Range of Application:

  • Mixing
  • R&D process development
  • Media and buffer preparation
  • Cell cultivation


Product Benefits:

  • Easy upscaling
  • Ready-to-use or ready-to-sterilize
  • Closed system
  • Combination of multi-use and single-use
Products

687PDC
687424